Surveillance Camera

Surveillance Camera

Such as low power consumption and miniaturization are important in designing surveillance camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, camera motion control units, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 MDIO EMAC MDIOEMAC PWM PWM Ethernet Connector Ethernet Connector ISP ISP PCIe® PCIe® DRAM Controller DRAMController I2C I2C Arm® core Arm® core Analog Video Out ADC/DAC Analog Video OutADC/DAC Image Processor Image Processor +3.3 V +3.3 V +1.8 V +1.8 V SDI/HD-SDI Output SDI/HD-SDI Output I/O I/O LED LED +1.5 V +1.5 V DC-DC DC-DC I/O I/O +5 V +5 V N-ch MOSFET N-chMOSFET +5 V +5 V +3.3 V +3.3 V +1.5 V +1.5 V +1.1 V +1.1 V +1.8 V +1.8 V +1.2 V +1.2 V SD Card SD Card LDO LDO TVS TVS +5 V +5 V +3.3 V +3.3 V TVS TVS Audio IN/OUT Audio IN/OUT Audio Codec IC AudioCodec IC RTC RTC Audio Codec/Amp Audio Codec/Amp SBD SBD Battery Battery External Buzzer External Buzzer LED LED +5 V +5 V <PoE> <PoE> DC 48 V DC 48 V DC 12 V IN DC 12 VIN <Data Line> <Data Line> Stepping Motor Stepping Motor LENS Zoom LENS Zoom Auto Focus Auto Focus Iris Cont. Iris Cont. ICR Cont. ICR Cont. LDO LDO LDO LDO LDO LDO LDO LDO LDO LDO Pan Pan Tilt Tilt CMOS Sensor CMOSSensor MCD MCD MCD MCD LENS Control MCU LENS Control MCU LENS Module LENSModule LDO LDO +3.3 V +3.3 V +2.8 V +2.8 V LDO LDO +3.3 V +3.3 V +1.8 V +1.8 V Phy Phy I2S I2S Flash Memory FlashMemory DDR3 Memory DDR3Memory +1.5 V +1.5 V +1.5 V +1.5 V <Local Memory> <Local Memory> DMA Controller DMAController Wi-Fi® Wi-Fi® MOSFET MOSFET M M M M 電動機.391 M M Ethernet Connector Ethernet Connector CPU CPU <Data Line> <Data Line> SSD/HDD SSD/HDD Display Display Video contoroler Video contoroler SATA SATA eFuse IC / Gate Driver & N-ch MOSFET eFuse IC /Gate Driver& N-ch MOSFET +5 V / +12 V +5 V / +12 V DDR Memory DDR Memory AC-DC /PFC AC-DC/PFC Recorder unit Recorder unit Power supply circuit of storage Power supply SD card section Power supply (RTC) Detail of camera motion section
Power supply

Example of a power supply circuit that provides various DC voltage to the systems

Power supply circuit of storage

Example of a power supply circuit for storage

SD card section

Example of a power supply circuit for SD card

Power supply (RTC)

Example of a power supply circuit considering reverse connection prevention of a battery for real time clock (RTC)

Detail of camera motion section

Example of a circuit for camera motion section

子方塊圖

Power supply
Power supply

Example of a power supply circuit that provides various DC voltage to the systems

Example of a power supply circuit that provides various DC voltage to the systems
Suitable for power management switches and contributes to miniaturization.
Part Number
Toshiba Package Name SOT-23F
VDSS (Max) [V] 30
ID (Max) [A] 4.0
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.056
Polarity N-ch
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name WCSP6F DFN5B DFN4D WCSP4F DFN4F
IOUT (Max) [mA] 1500 800 500 500 300
VOUT [V] 0.6 to 3.6 0.8 to 3.6 0.9 to 5.0 0.9 to 5.0 0.9 to 4.5
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name SOT-25 (SMV) DFN4D DFN4D DFN4D SOT-25 (SMV)
IOUT (Max) [mA] 300 300 300 300 150
VOUT [V] 0.8 to 5.0 0.8 to 5.0 1.0 to 4.5 0.8 to 5.0 1.8 to 5.0
Suitable for switching regulators and contributes to miniaturization.
Part Number
Toshiba Package Name SOP Advance
VDSS (Max) [V] 150
ID (Max) [A] 18
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.059
Polarity N-ch
Power supply circuit of storage
Power supply circuit of storage

Example of a power supply circuit for storage

Example of a power supply circuit for storage
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B
VIN (Max) [V] 18 18 18
RON (Typ.) [mΩ] 28 28 28
VOVC (Typ.) [V]   6.04 15.1
Recovery Operation Type Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B WSON10
VIN (Max) [V] 18 18 18 13.2
RON (Typ.) [mΩ] 28 28 28 53
VOVC (Typ.) [V]   6.04 15.1  
Recovery Operation Type Latch Latch Latch Latch
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
Part Number
Toshiba Package Name WSON8 WSON8 WSON8 WSON8 WSON8 WSON8
VIN (Max) [V] 23 23 23 23 23 23
RON (Typ.) [mΩ] 34 34 34 34 34 34
VOVC (Typ.) [V] 3.87   5.7   13.7 22.2
Recovery Operation Type Auto-retry Auto-retry Auto-retry Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
Part Number
Toshiba Package Name WSON8 WSON8 WSON8 WSON8
VIN (Max) [V] 23 23 23 23
RON (Typ.) [mΩ] 34 34 34 34
VOVC (Typ.) [V] 3.87 5.7 13.7 22.2
Recovery Operation Type Latch Latch Latch Latch
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
Part Number
Toshiba Package Name TSOP6F TSOP6F TSOP6F TSOP6F TSOP6F
VIN (Max) [V] 30 30 30 30 30
RON (Typ.) [mΩ] 52 52 52 52 52
VOVC (Typ.) [V] 32 32 32 32 32
Recovery Operation Type Auto-retry Latch Selection type Auto-retry Latch
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6E WCSP6E WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V]     27.56 23.14 14.17
VOVL_RI (Typ.) [V]     27.73 23.26 14.29
VGS (Typ.) [V] 8.5 8.5 10 10 10
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V] 14.17 10.71 6.19
VOVL_RI (Typ.) [V] 14.29 10.83 6.31
VGS (Typ.) [V] 5.6 5.6 5.6
SD card section
SD card section

Example of a power supply circuit for SD card

Example of a power supply circuit for SD card
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name WCSP6F DFN5B DFN4D WCSP4F DFN4F
IOUT (Max) [mA] 1500 800 500 500 300
VOUT [V] 0.6 to 3.6 0.8 to 3.6 0.9 to 5.0 0.9 to 5.0 0.9 to 4.5
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name SOT-25 (SMV) DFN4D DFN4D DFN4D SOT-25 (SMV)
IOUT (Max) [mA] 300 300 300 300 150
VOUT [V] 0.8 to 5.0 0.8 to 5.0 1.0 to 4.5 0.8 to 5.0 1.8 to 5.0
TVS diode absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
Part Number
Toshiba Package Name DFN10 DFN10 SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-20 +/-20 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.5 0.5 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.2 0.2 0.15 0.15 0.12
Power supply (RTC)
Power supply (RTC)

Example of a power supply circuit considering reverse connection prevention of a battery for real time clock (RTC)

Example of a power supply circuit considering reverse connection prevention of a battery for real time clock (RTC)
Can be applied to various applications which requires high speed and low loss, and contributes to miniaturization.
Part Number
Toshiba Package Name SOD-323 (USC) SOD-882 (CST2)
VRRM (Max) [V]    
VR (Max) [V] 30 40
CT (Typ.) [pF] 170 28
Detail of camera motion section
Detail of camera motion section

Example of a circuit for camera motion section

Example of a circuit for camera motion section
It is possible to drive two stepping motors or four brushed DC motors.
Part Number
Toshiba Package Name HTSSOP48-P-300-0.50 QFN48-P-0707-0.50 HTSSOP48-P-300-0.50 QFN48-P-0707-0.50 P-VQFN16-0303-0.50-001
VOUT (Max) [V] 40 40 40 40 18
IOUT (Max) [A] 1.5 1.5 1.5 1.5 2
VM [V] 8 to 38 8 to 38 8 to 38 8 to 38 2.5 to 16
RON (Typ.) [Ω] 0.6 0.6 0.6 0.6 0.48
The maximum voltage rating is 40 V.Standard stepping motor drivers with a small package.
Part Number
Toshiba Package Name P-VQFN32-0505-0.50-004 P-VQFN48-0707-0.50-006
VOUT (Max) [V] 40 40.0
IOUT (Max) [A] 2.0 2.0
VM [V] 4.5 to 33 4.5 to 34
RON (Typ.) [Ω] 0.8 0.6
Support for low voltage motor driving (2.5 V (min)) with low power consumption.
Part Number
Toshiba Package Name P-TSSOP16-0505-0.65-001 P-VQFN16-0303-0.50-001
VOUT (Max) [V] 18 18
IOUT (Max) [A] 2.0 2.0
VM [V] 2.5 to 16 2.5 to 16
RON(Normal) (Typ.) [Ω] 0.48 0.48
RON(Large) (Typ.) [Ω]    
It is possible to drive one stepping motor or two brushed DC motors.
Part Number
Toshiba Package Name P-VQFN16-0303-0.50-001
VOUT (Max) [V] 8
IOUT (Max) [A] 2.0
VM [V] 1.8 to 7.5
RON(Normal) (Typ.) [Ω] 0.22
RON(Large) (Typ.) [Ω] 0.11

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

Reference Design

Power supply circuit example of LDO regulator TCR3UG series application for power supply of IoT devices.
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
Power supply circuit example of LDO regulator TCR15AG (fixed output voltage type) application & circuit.
LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
Power supply circuit example of LDO regulator TCR15AGADJ application & circuit.
LDO Regulator TCR15AGADJ Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

線上電路模擬器

允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • Wi-Fi is a registered trademark of Wi-Fi Alliance.
  • PCIe® is a registered trademark of PCI-SIG.
  • Arm is a registered trademark of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
  • Other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
開啟新視窗