型號需要超過三個文字以上
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
Part number | TMPM342FYXBG | TMPM343FDXBG / TMPM343F10XBG |
---|---|---|
Package | VFBGA142 | VBGA162 |
Package size [mm] | 7 x 7 0.5 pitch | |
CPU | Arm® Cortex®-M3,Max operation f 40 MHz | Arm® Cortex®-M3,Max operation f 50 MHz |
Memory | Flash ROM256KB SRAM 32 KB |
Flash ROM512 KB / 1 MB SRAM 48 KB+32 KB / 64 KB+32 KB |
Features | 7bit resolution micro step function, PSC(342: 1 unit, 343: 4 unit), 2-phase pulse counter (342: 2 ch, 343: 3 ch), H-SW driver(342: 7.5 ch, 343: 8 ch), μstep unit(342: 2 unit, 343: 3 unit) |
Part number | |
---|---|
Package | HTSSOP48 / QFN48 |
Package size [mm] | 12.5 x 8.1 x 1.2 |
Maximun ratings | 40 V / 2.0 A |
Low on resistor output (sum of 2 Tr) | 0.6 Ω |
Features | -Over limit current detection, over heat detection and power on reset -2 line up supports clock input for stepping motor control and phase input -Single power supply without 5 V input |
Part number | TC78H670FTG | TC78H660FNG | TC78H660FTG |
---|---|---|---|
VM (Max) [V] | 18 | 18 | 18 |
IOUT (Max) [A] | 2.0 | 2.0 | 2.0 |
Ron(upper and lower sum) (Typ.) [Ω] | 0.48 | 0.48 | 0.48 |
Control Interface | IN/PHASE inputs | IN/PHASE inputs | IN/PHASE inputs |
Step | 2phase/1-2phase excitation |
2phase/1-2phase excitation |
2phase/1-2phase excitation |
Motor driving voltage | 2.5 V (Min) RS resister less |
2.5 V (Min) RS resister less |
2.5 V (Min) RS resister less |
Abnormality detection function | Over heat, Over current, Low voltage, load open |
Over heat, Over current, Low voltage |
Over heat, Over current, Low voltage |
Package | QFN16 | TSSOP16 | QFN16 |
Part number | TC78H653FTG |
---|---|
Package | QFN16 |
Package size [mm] | 3.0 x 3.0 x 0.9 |
Maximun ratings | 8 V / 4.0 A |
Low on resistor output (sum of 2 Tr) | 0.22 Ω |
Features | •Thorough current preventing function •Over current detection, over heat detection and low voltage detection |