Such as low power consumption and miniaturization are important in designing surveillance camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, camera motion control units, etc., along with circuit configuration examples.
點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。
Example of a power supply circuit that provides various DC voltage to the systems
Example of a power supply circuit for storage
Example of a power supply circuit for SD card
Example of a power supply circuit considering reverse connection prevention of a battery for real time clock (RTC)
Example of a circuit for camera motion section
Example of a power supply circuit that provides various DC voltage to the systems
| 器件型號 | |
|---|---|
| Toshiba Package Name | SOP Advance |
| VDSS (Max) [V] | 150 |
| ID (Max) [A] | 18 |
| RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.059 |
| Polarity | N-ch |
| 器件型號 | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | WCSP4F | DFN4F | WCSP4F | SOT-553 (ESV) | SOT-25 (SMV) |
| IOUT (Max) [mA] | 500 | 300 | 300 | 200 | 200 |
| VOUT [V] | 0.9 to 5.0 | 0.9 to 4.5 | 0.8 to 5.0 | 0.8 to 3.6 | 1.5 to 5.0 |
Example of a power supply circuit for storage
Example of a power supply circuit for SD card
| 器件型號 | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | WCSP4F | DFN4F | WCSP4F | SOT-553 (ESV) | SOT-25 (SMV) |
| IOUT (Max) [mA] | 500 | 300 | 300 | 200 | 200 |
| VOUT [V] | 0.9 to 5.0 | 0.9 to 4.5 | 0.8 to 5.0 | 0.8 to 3.6 | 1.5 to 5.0 |
| 器件型號 | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | DFN10 | DFN10 | SOD-962 (SL2) | SOD-962 (SL2) | SOD-962 (SL2) |
| VESD (Max) [kV] | +/-20 | +/-20 | +/-16 | +/-15 | +/-8 |
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 0.1 | 0.1 |
| Rdyn (Typ.) [Ω] | 0.5 | 0.5 | 0.7 | 0.7 | 1.05 |
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 0.2 | 0.2 | 0.15 | 0.15 | 0.12 |
Example of a power supply circuit considering reverse connection prevention of a battery for real time clock (RTC)
| 器件型號 | ||
|---|---|---|
| Toshiba Package Name | SOD-323 (USC) | SOD-882 (CST2) |
| VRRM (Max) [V] | ||
| VR (Max) [V] | 30 | 40 |
| CT (Typ.) [pF] | 170 | 28 |
Example of a circuit for camera motion section
| 器件型號 | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | HTSSOP48-P-300-0.50 | QFN48-P-0707-0.50 | HTSSOP48-P-300-0.50 | QFN48-P-0707-0.50 | P-VQFN16-0303-0.50-001 |
| VOUT (Max) [V] | 40 | 40 | 40 | 40 | 18 |
| IOUT (Max) [A] | 1.5 | 1.5 | 1.5 | 1.5 | 2 |
| VM [V] | 8 to 38 | 8 to 38 | 8 to 38 | 8 to 38 | 2.5 to 16 |
| RON (Typ.) [Ω] | 0.6 | 0.6 | 0.6 | 0.6 | 0.48 |
| 器件型號 | |||
|---|---|---|---|
| Toshiba Package Name | P-TSSOP16-0505-0.65-001 | P-VQFN16-0303-0.50-001 | P-VQFN16-0303-0.50-001 |
| VOUT (Max) [V] | 18 | 18 | 8 |
| IOUT (Max) [A] | 2.0 | 2.0 | 2.0 |
| VM [V] | 2.5 to 16 | 2.5 to 16 | 1.8 to 7.5 |
| RON(Normal) (Typ.) [Ω] | 0.48 | 0.48 | 0.22 |
| RON(Large) (Typ.) [Ω] | 0.11 |
| 器件型號 | |
|---|---|
| Toshiba Package Name | P-VQFN32-0505-0.50-004 |
| VOUT (Max) [V] | 40 |
| IOUT (Max) [A] | 2.0 |
| VM [V] | 4.5 to 33 |
| RON (Typ.) [Ω] | 0.8 |
這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。
您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。
您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。
允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。
我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。
MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。