Tablet Device

Tablet Device

Such as low power consumption and miniaturization are important in designing tablet device. Toshiba provides information on a wide range of semiconductor products suitable for power supply management units, sensor signal input units, display units, over temperature monitoring unit, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 Speaker Speaker Fingerprint Sensor Fingerprint Sensor SIM Card SIM Card microSD Card microSD Card ROM / RAM ROM / RAM Processor Processor Audio Amp. Audio Amp. Headphones Headphones PMIC PMIC MCU, Fingerprint Sensor, RAM / ROM, RF Module, WLAN SoC, Came... MCU, Fingerprint Sensor, RAM / ROM, RF Module, WLAN SoC, Camera, Audio Codec, Audio Amp. USB port USB port Display Display Interface Bridge InterfaceBridge Camera Camera WLAN SoC WLAN SoC Audio Codec Audio Codec Interface Bridge Interface Bridge TVS TVS MOSFET MOSFET eFuse IC / Gate Driver IC & N-ch MOSFET eFuse IC / Gate Driver IC & N-ch MOSFET Wi-Fi®/ LTE / GPS Wi-Fi®/LTE / GPS Over Temperature Detection IC Over Temperature Detection IC Battery Battery Common Drain MOSFET Common Drain MOSFET System power circuit Wireless communication circuit Display unit circuit Audio unit circuit Touch sensor circuit Over temperature monitoring circuit Camera unit circuit
System power circuit

Example of power supply control circuit using power management IC

Example of power supply control circuit without power management IC

Audio unit circuit

Example of ESD protection circuits for audio terminals and volume switch

Touch sensor circuit

Example of ESD protection circuit in touch sensor circuit

Example of ESD protection circuit in touch sensor circuit

Display unit circuit

Example of interface circuit corresponding to display signal

Camera unit circuit

Example of peripheral circuit of camera module (power supply and interface)

Wireless communication circuit

Example of power supply and ESD protection circuit for Wi-Fi and LTE communication module

Over temperature monitoring circuit

Example of multi-point temperature rise monitoring circuit

子方塊圖

System power circuit
System power circuit (Method using power controller)

Example of power supply control circuit using power management IC

Example of power supply control circuit using power management IC
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
器件型號
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 0.15 0.15 0.12
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
器件型號
Toshiba Package Name WSON10B WSON10B WSON10B
VIN (Max) [V] 18 18 18
RON (Typ.) [mΩ] 28 28 28
VOVC (Typ.) [V]   6.04 15.1
Recovery Operation Type Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
器件型號
Toshiba Package Name WSON10B WSON10B WSON10B WSON10
VIN (Max) [V] 18 18 18 13.2
RON (Typ.) [mΩ] 28 28 28 53
VOVC (Typ.) [V]   6.04 15.1  
Recovery Operation Type Latch Latch Latch Latch
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
器件型號
Toshiba Package Name WCSP6E WCSP6E WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V]     27.56 23.14 14.17
VOVL_RI (Typ.) [V]     27.73 23.26 14.29
VGS (Typ.) [V] 8.5 8.5 10 10 10
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
器件型號
Toshiba Package Name WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V] 14.17 10.71 6.19
VOVL_RI (Typ.) [V] 14.29 10.83 6.31
VGS (Typ.) [V] 5.6 5.6 5.6
This is low on-resistance MOSFET with small and thin package. It contributes to suppressing heat generation during charging and discharging, as well as to reducing the size of set.
器件型號
Toshiba Package Name TCSPED-302701 TCSPAC-153001 TCSP6A-172101 TCSPAG-341501
VDSS (Max) [V]        
ID (Max) [A]        
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V]        
Polarity N-ch×2 N-ch×2 N-ch×2 N-ch×2
System power circuit (Method without power controller)

Example of power supply control circuit without power management IC

Example of power supply control circuit without power management IC
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
器件型號
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 0.15 0.15 0.12
Suitable for power management and contributes to miniaturization.
器件型號
Toshiba Package Name SOT-1220 (UDFN6B) SOT-1118 (UDFN6) SOT-1220 (UDFN6B)
VDSS (Max) [V] 30 30 -30
ID (Max) [A] 15 4.0 -10
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.012 0.064 0.028
Polarity N-ch N-ch×2 P-ch
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
器件型號
Toshiba Package Name WSON10B WSON10B WSON10B
VIN (Max) [V] 18 18 18
RON (Typ.) [mΩ] 28 28 28
VOVC (Typ.) [V]   6.04 15.1
Recovery Operation Type Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
器件型號
Toshiba Package Name WSON10B WSON10B WSON10B WSON10
VIN (Max) [V] 18 18 18 13.2
RON (Typ.) [mΩ] 28 28 28 53
VOVC (Typ.) [V]   6.04 15.1  
Recovery Operation Type Latch Latch Latch Latch
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
器件型號
Toshiba Package Name WCSP6E WCSP6E WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V]     27.56 23.14 14.17
VOVL_RI (Typ.) [V]     27.73 23.26 14.29
VGS (Typ.) [V] 8.5 8.5 10 10 10
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
器件型號
Toshiba Package Name WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V] 14.17 10.71 6.19
VOVL_RI (Typ.) [V] 14.29 10.83 6.31
VGS (Typ.) [V] 5.6 5.6 5.6
This is low on-resistance MOSFET with small and thin package. It contributes to suppressing heat generation during charging and discharging, as well as to reducing the size of set.
器件型號
Toshiba Package Name TCSPED-302701 TCSPAC-153001 TCSP6A-172101 TCSPAG-341501
VDSS (Max) [V]        
ID (Max) [A]        
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V]        
Polarity N-ch×2 N-ch×2 N-ch×2 N-ch×2
Audio unit circuit
Audio unit circuit

Example of ESD protection circuits for audio terminals and volume switch

Example of ESD protection circuits for audio terminals and volume switch
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
器件型號
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 0.15 0.15 0.12
Touch sensor circuit
Touch sensor circuit (Optical type)

Example of ESD protection circuit in touch sensor circuit

Example of ESD protection circuit in touch sensor circuit
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
器件型號
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 0.15 0.15 0.12
Touch sensor circuit (Capacitive type)

Example of ESD protection circuit in touch sensor circuit

Example of ESD protection circuit in touch sensor circuit
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
器件型號
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 0.15 0.15 0.12
Display unit circuit
Display unit circuit

Example of interface circuit corresponding to display signal

Example of interface circuit corresponding to display signal
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
器件型號
Toshiba Package Name WCSP6F DFN5B DFN4D WCSP4F DFN4F
IOUT (Max) [mA] 1500 800 500 500 300
VOUT [V] 0.6 to 3.6 0.8 to 3.6 0.9 to 5.0 0.9 to 5.0 0.9 to 4.5
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
器件型號
Toshiba Package Name SOT-25 (SMV) DFN4D DFN4D DFN4D SOT-25 (SMV)
IOUT (Max) [mA] 300 300 300 300 150
VOUT [V] 0.8 to 5.0 0.8 to 5.0 1.0 to 4.5 0.8 to 5.0 1.8 to 5.0
Eliminating the interface gap between host and display/camera allows more options of component selection.
器件型號
Toshiba Package Name P-VFBGA64-0606-0.65-001 P-VFBGA81-0505-0.50-001 P-TFBGA65-0505-0.50-001 P-VFBGA72-0404-0.40A3
Product Category Display Interface Bridge Display Interface Bridge Display Interface Bridge Camera Interface Bridge
Can be applied to various applications which require high speed and low loss. And contribute to miniaturization.
器件型號
Toshiba Package Name SOD-323HE (US2H) SOD-882 (CST2)
VRRM (Max) [V]    
VR (Max) [V] 40 40
CT (Typ.) [pF] 300 28
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
器件型號
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 0.15 0.15 0.12
Camera unit circuit
Camera unit circuit

Example of peripheral circuit of camera module (power supply and interface)

Example of peripheral circuit of camera module (power supply and interface)
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
器件型號
Toshiba Package Name WCSP6F DFN5B DFN4D WCSP4F DFN4F
IOUT (Max) [mA] 1500 800 500 500 300
VOUT [V] 0.6 to 3.6 0.8 to 3.6 0.9 to 5.0 0.9 to 5.0 0.9 to 4.5
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
器件型號
Toshiba Package Name SOT-25 (SMV) DFN4D DFN4D DFN4D SOT-25 (SMV)
IOUT (Max) [mA] 300 300 300 300 150
VOUT [V] 0.8 to 5.0 0.8 to 5.0 1.0 to 4.5 0.8 to 5.0 1.8 to 5.0
Eliminating the interface gap between host and display/camera allows more options of component selection.
器件型號
Toshiba Package Name P-VFBGA64-0606-0.65-001 P-VFBGA81-0505-0.50-001 P-TFBGA65-0505-0.50-001 P-VFBGA72-0404-0.40A3
Product Category Display Interface Bridge Display Interface Bridge Display Interface Bridge Camera Interface Bridge
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
器件型號
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 0.15 0.15 0.12
Wireless communication circuit
Wireless communication circuit

Example of power supply and ESD protection circuit for Wi-Fi and LTE communication module

Example of power supply and ESD protection circuit for Wi-Fi<sup>Ⓡ</sup> and LTE communication module
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
器件型號
Toshiba Package Name WCSP6F DFN5B DFN4D WCSP4F DFN4F
IOUT (Max) [mA] 1500 800 500 500 300
VOUT [V] 0.6 to 3.6 0.8 to 3.6 0.9 to 5.0 0.9 to 5.0 0.9 to 4.5
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
器件型號
Toshiba Package Name SOT-25 (SMV) DFN4D DFN4D DFN4D SOT-25 (SMV)
IOUT (Max) [mA] 300 300 300 300 150
VOUT [V] 0.8 to 5.0 0.8 to 5.0 1.0 to 4.5 0.8 to 5.0 1.8 to 5.0
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
器件型號
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-30 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 0.15 0.15 0.12
Over temperature monitoring circuit
Over temperature monitoring circuit

Example of multi-point temperature rise monitoring circuit

Example of multi-point temperature rise monitoring circuit
TCTH series can detect temperature rise at multiple points on the circuit board.
器件型號
Toshiba Package Name SOT-553 (ESV) SOT-553 (ESV) SOT-553 (ESV) SOT-553 (ESV)
VDD (Min) [V] 1.7 1.7 1.7 1.7
VDD (Max) [V] 5.5 5.5 5.5 5.5
IDD (Typ.) [µA] @ Tj = 25 [°C] 1.8 1.8 11.3 11.3
IPTCO (Typ.) [µA] @ Tj = 25 [°C] 1 1 10 10
FLAG Signal Output Push-pull Push-pull Push-pull Push-pull
TCTH series can detect temperature rise at multiple points on the circuit board.
器件型號
Toshiba Package Name SOT-553 (ESV) SOT-553 (ESV) SOT-553 (ESV) SOT-553 (ESV)
VDD (Min) [V] 1.7 1.7 1.7 1.7
VDD (Max) [V] 5.5 5.5 5.5 5.5
IDD (Typ.) [µA] @ Tj = 25 [°C] 1.8 1.8 11.3 11.3
IPTCO (Typ.) [µA] @ Tj = 25 [°C] 1 1 10 10
FLAG Signal Output Open drain Open drain Open drain Open drain

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

參考設計

This is a picture of the DFN4D package.
TCR3EMxxA / 3DMxxA / 3LMxxA Series LDO Regulators With 300mA Output in Small DFN4D Package for Power Supply Circuit Applications
該產品線包括三個系列的小型封裝LDO穩壓器,這些產品因其特點(標準型、低壓差型和低電流消耗型)而非常適合移動設備等。我們提供了每個系列的特點、設計要點和使用方法的描述。
This is a picture of eFuse Application Circuit (with Enhanced Overcurrent Protection).
eFuse Application Circuit (with Enhanced Overcurrent Protection)
This reference design provides design guide, data and other contents of eFuse IC Application Circuit (with Enhanced Overcurrent Protection) built on a small board.
This circuit provides precise overcurrent shutdown by combining the eFuse IC and the ThermoflaggerTM used as an overcurrent detection device.
This is a picture of eFuse Application Circuit (with Thermal Shutdown).
eFuse Application Circuit (with Thermal Shutdown)
This reference design provides design guide, data and other contents of eFuse IC Application Circuit (with Thermal Shutdown) built on a small board. This circuit provides over temperature detection and protection by combining the eFuse IC and the ThermoflaggerTM (Over Temperature Detection IC).
PCB photo example of Power multiplexer circuit
Power Multiplexer Circuit Using Common-Drain MOSFET
This power multiplexer circuit with 2 inputs and 1 output is realized on a small board. A new power multiplexer circuit usign common-drain MOSFET has been added to the already developed power multiplexer circuit reference design. These reference circuits allow switching between BBM and MBB modes by combining optimal devices such as MOSFET gate driver ICs and zener diodes from our diverse product lineup.
Over Temperature Detection IC Thermoflagger™ Application Circuit (TCTH021AE / Push-pull type)
This reference design provides design guide, data and other contents of Over Temperature Detection IC Thermoflagger™ Application Circuits (TCTH021AE / Push-pull type). In combination with PTC thermistor(s), the Thermoflagger™ can be used to detect over temperature at multiple locations within a device. Details of other application circuits of the Thermoflagger™ are also provided.
Over Temperature Detection IC Thermoflagger™ Application Circuit (TCTH021BE / Open-drain type)
This reference design provides design guide, data and other contents of Over Temperature Detection IC Thermoflagger™ Application Circuit (TCTH021BE / Open-drain type). In combination with PTC thermistor(s), this Thermoflagger™ can be used to detect over temperature at multiple locations within a device.
PCB photo example of Power multiplexer circuit
Power multiplexer circuit
In this reference design, a Power multiplexer circuit with 2 input and 1 output is implemented on a small PCB. MOSFET gate driver ICs, eFuse ICs, zener diodes and small package MOSFETs selected from Toshiba's diverse lineup are used create ideal diode like characteristics with BBM and MBB switching.
Photo of non-isolated buck DC-DC converter.
Non-Isolated Buck DC-DC Converter
This reference design provides design guide, data and other contents of multiple non-isolated buck DC-DC converter power supplies. Multiple variations of the power supply are optimized for various outputs, loads and board mounting areas.
Power supply circuit example of LDO regulator TCR3UG series application for power supply of IoT devices.
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
Power supply circuit example of LDO regulator TCR15AG (fixed output voltage type) application & circuit.
LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
Power supply circuit example of LDO regulator TCR15AGADJ application & circuit.
LDO Regulator TCR15AGADJ Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

線上電路模擬器

允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • MIPI®, CSI-2® and DSI® are registered service marks of MIPI Alliance, Inc. DPISM is service mark of MIPI Alliance, Inc.
  • DisplayPortTM and the DisplayPortTM logo are trademarks owned by the Video Electronics Standards Association (VESA®) in the United States and other countries.
  • Wi-Fi is a registered trademark of Wi-Fi Alliance.
  • ThermoflaggerTM is a trademark of Toshiba Electronic Devices & Storage Corporation.
  • microSD is a registered trademark of SD-3C LLC.
  • Other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
開啟新視窗