This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
To run a simulation, either the "Fast mode" or the "Accurate mode" is chosen.
"Fast mode" has a long calculation interval, so the simulation takes less time to run, but the efficiency is not calculated.
"Accurate mode" has a short calculation interval, so the simulation takes more time to run, but the efficiency is calculated.
A suitable mode can be chosen depending on the need, whether it is for efficiency and detailed waveform analysis, or an overview of operation.
Login is required to use the circuit simulator.