This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Simulation results are displayed as waveform graphs of the steady state, not the transient state at the start of the simulation.
Multiple graph windows can be opened, and results can be seen by selecting the waveforms to be displayed in each window.
Also, the simulation results after changing the MOSFETs or circuit parameters can be added to the open graph windows for comparison.
Users can also save the simulation results as CSV files.
Login is required to use the circuit simulator.