型號需要超過三個文字以上
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
This page provides a sample software download service for the M310 group.
Function list for sample software.
Sample Software/Function | Description | Product Name | |
---|---|---|---|
TMPM 311 |
|||
24-bitΔΣ Analog/Digital Converter |
DSADC | Example of checking the DSADC status and reading the result | V |
I/O port | GPIO | Usage example of Port using LEDs and KEYs | V |
Synchronized serial interface | SSP | This is a sample software to show data received by UART using SSP and UART peripheral drivers. Data are checked and if the received data are the same as the sent data, LED2 and LED3 turn on and if they are not the same, LED0 and LED1 turn off. | V |
Temperature Sensor | TEMP | This is a simple example to show MCU's measurement of a relative temperature using a temperature sensor. | V |
Simple 16-bit timer | TMR16A | Example of timer interrupt that runs every 500 ms | V |
16-bit timer | TMRB | Example of timer interrupt that runs every 500 ms Output example of duty-variable PPG (programmable square wave) |
V |
Serial channel | SIO/UART | Example of UART configuration and transmission | V |
μDMA controller | uDMAC | Example of DMAC settings and data transfer between the memories | V |
Watchdog timer | WDT | Example of the detection time and the processing after the detection for watchdog timer | V |
Please Select the appropriate file for download.