This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
DC characteristic #1: Input voltages (VIH and VIL)
The voltage at which an input signal is determined to be High or Low is called threshold voltage.
DC characteristics of the 74VHC04FT
Example: Input voltages (VIH and VIL) vs supply voltage (VCC) of the 74VHC04
The VIH and VIL of CMOS logic ICs are designed to be 1/2 VCC.