What are the benefits of Toshiba standard digital isolators compared to other companies?

The table below shows the characteristics comparison of Toshiba products among it's competitors.
Toshiba's standard digital isolators offer excellent values for low PWD, high CMTI and long life.
Note:according to a survey by Toshiba (as of March 2023)

Term

DCL540x01/
DCL541x01

Company A

Company B

Company C

Unit

Coupling method

Magnetic

Magnetic

Capacitive

Capacitive

 

Data rate

150

150

100

150

Mbps

Total channel number

4

4

4

4

 

Forward:Reverse ch.

4:0 / 3:1

4:0 / 3:1

4:0 / 3:1

4:0 / 3:1

 

Pulse distortion

3

3

5.1

5.0

ns

CMTI (Min/Typ)

★100/200

75/100

85/100

35/50

kV/μs

Isolation voltage (Min)

5

5

5

5

kVrms

Creepage (Min)

8

7.8

8

8

mm

Junction temp. (Max)

150

150

150

150

℃

Package

SOIC16

SOIC16

SOIC16

   

Isolation voltage (Min)

5000

5000

5000

5000

Vrms

Isolation topology

★Dual insulation

Single insulation

Dual insulation

Dual insulation

 

Isolation life (TDDB result)

★>70y

50y

100y

60y

 

For Standard Digital Isolator products, please refer to the following links.

Related Links

開啟新視窗