This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
DC motor driver IC in a small package that is capable of controlling the throttle and other valves of a vehicle engine
The TB9051FTG is housed in a small QFN package (measuring 6 mm × 6 mm) and contributes to reducing the size of electronic control units (ECUs). The output stage has a low-on-resistance H-bridge that consists of P-channel and N-channel DMOS transistors. This eliminates the need for a charge pump and thus helps reduce noise and power consumption. To ensure functional safety, the supply voltage monitoring circuit performs initial diagnosis of each on-chip comparator. Applications of the TB9051FTG include opening and closing engine throttle and other valves; retracting electric door mirrors; and seat, rear door open/close and other applications that conduct current
exceeding 3 A.
線上庫存查詢跟購買
型號需要超過三個文字以上
* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.