This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Toshiba's product lineup is suitable for signal switching applications that support various standards such as USB2.0 / 3.0 / 3.1, PCIe™3.0, and SATA3.0.
PCIe is a registered trademark of PCI-SIG.
TC7PCI3212 / 3215MT is Toshiba's best bus switch for switching high-speed signals such as USB3.0 / 3.1, PCIe™3.0, and SATA3.0. It has passed the signal quality test of USB3.1 (10Gbps) and PCIe™3.0.
TC7USB3212WBG is Toshiba's best bus switch for switching / blocking high-speed signals of USB3.0.
It is supplied in an ultra-small 1.6x2.0mm WSCP20 package and has passed the signal quality test of USB3.1 (10Gbps) and PCIe™3.0.
TC7USB40 / 42 is a bus switch (SPDT) that is ideal for switching high-speed signals such as USB2.0 / 1.1.
It has passed the signal quality test of USB2.0 (400Mbps).
Two types of packages are available: a small leadless (DQFN) and a highly mountable TSSOP14.
* PCIe® and PCI Express® are registered trademarks of PCI-SIG.
* Other company names, product names, and service names may be trademarksof their respective companies.