TBD62502AFWG

DMOS transistor array

產品概要

Number of Circuits 7
RoHS Compatible Product(s) (#) Available

包裝資訊

Toshiba Package Name SOL16
Package Image 東芝 TBD62502AFWG DMOS transistor array產品 SOL16 封裝圖片
Pins 16
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
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

絕對最大額定值

項目 符號 值 單位
Output Current (Max) IOUT 300 mA
Operational Temperature Topr -40 to 85 ℃
Storage Temperature (max) Tstg 150 ℃
Storage Temperature (min) Tstg -55 ℃
Output Breakdown Voltage VCE(SUS) 50 V
購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Dec,2022

Nov,2026

Nov,2026

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
Membership registration required
開啟新視窗