This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Toshiba Load Switch ICs have various additional functions that are complicated with the conventional circuit configuration configured with discrete components, such as inrush current reduction, reverse current blocking, overcurrent protection, thermal shutdown, and auto output discharge, in a single-chip IC. They easily realize high-performance systems with a small area and at low cost.
When designing a power switch, many discrete components, such as MOSFETs, transistors, diodes, capacitors, and resistors, are often used in combination, but the load switch IC can be replaced by a single micro-IC. In addition, various functions such as inrush current reduction, output discharge, reverse current blocking, overcurrent, and thermal shutdown can be built in. In addition to simplifying the time and labor required for circuit adjustment and greatly reducing the mounting area, the number of components can be greatly reduced.
線上庫存查詢跟購買
型號需要超過三個文字以上