產品概要

Description The new standard microcontroller which realized basic performance gain and low power consumption.
RoHS Compatible Product(s) (#) Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

包裝資訊

Toshiba Package Name P-LQFP100-1414-0.50-002
Package Image 東芝 TMPM36BFYFG TX03產品 P-LQFP100-1414-0.50-002 封裝圖片
Pins 100
Mounting Surface Mount
Package Dimensions 檢視
Land pattern dimensions 檢視
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

概要

屬性 單位
Group Name M360 -
Number of bits 32 bit
ROM size 256 Kbyte
ROM type Flash -
RAM size 66 Kbyte
DMA controllers 32 ch
internal data bus width 32 bit
external data bus width 16 bit
I/O Port 74 port
Full UART 2 ch
UART/SIO 4 ch
I2C/SIO 3 ch
Timer/counter(16bit) 8 ch
Multi-purpose timer (MPT) 4 ch
3-phase PWM output 1 ch
A/D converters(12bit) 16 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
On-chip debug function Available -
trace func Available -
RTC 1 ch
Clock gear function Available -
dual clock operation Available -
Interrupt controllers 16 pins
CS/WAIT controller 4 ch
incremental encoder input 1 ch
Multiply and accumulation unit Available -
remote control 1 ch
Sync. Serial Interface 3 ch
The motor controller channel is multiplexed with the multi-purpose timer (MPT).
工作電壓
(V)
工作頻率
(MHz)
工作溫度
(degC)
最短命令執行時間
(μsec)
2.7 to 3.6 1 to 80 -40 to 85 0.0125

Development Systems

購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Oct,2022

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗