Such as high efficiency, low power consumption and miniaturization are important in designing air cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.
點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。
Example of flyback type AC-DC converter circuit
Example of circuit using AC motor
Example of circuit using brushless DC motor
Example of a circuit using a photodiode and an operational amplifier
Example of operation circuit with key and LED
Example of operation circuit with touch panel
Example of circuit using AC motor
器件型號 | |
---|---|
Toshiba Package Name | SOT-883 (CST3) |
VCEO (Max) [V] | 50 |
IC (Max) [A] | 0.1 |
Polarity | NPN |
Example of circuit using brushless DC motor
器件型號 | |||
---|---|---|---|
Toshiba Package Name | SSOP30-P-300-0.65 | SSOP30-P-300-0.65 | P-SSOP24-0613-1.00-001 |
VOUT (Max) [V] | 18 | 18 | 18 |
IOUT (Max) [A] | 0.002 | 0.002 | 0.003 |
VM [V] | 6 to 16.5 | 6 to 16.5 | 4.5 to 16.5 |
RON (Typ.) [Ω] |
Example of a circuit using a photodiode and an operational amplifier
器件型號 | ||
---|---|---|
Toshiba Package Name | SOT-25 (SMV) | SOT-353F (UFV) |
VCC (Max) [V] | 5.5 | 5.5 |
VCC, VEE (Max) [V] | +/-2.75 | +/-2.75 |
Example of operation circuit with key and LED
Example of operation circuit with touch panel
這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。
您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。
您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。
我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。
MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。