Such as efficiency of motor driving, low power consumption and miniaturization are important in designing washing machine. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。
Example of AC-DC converter circuit for supplying main power
Example of the PFC circuit included in the main power supply circuit
Example of main motor drive circuit combined with MCU (controller), gate driver and IPM
Example of main motor drive circuit combined with MCU (Controller), gate driver and MOSFET
Example of water pump motor drive circuit combined with MCD (controller) and High-voltage IPD
Example of wireless communication circuit
Example of input circuit for various sensor signals
Example of operation circuit with key and LED
Example of operation circuit with touch panel
Example of AC-DC converter circuit for supplying main power
| 器件型號 | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | WCSP4F | DFN4F | WCSP4F | SOT-553 (ESV) | SOT-25 (SMV) | 
| IOUT (Max) [mA] | 500 | 300 | 300 | 200 | 200 | 
| VOUT [V] | 0.9 to 5.0 | 0.9 to 4.5 | 0.8 to 5.0 | 0.8 to 3.6 | 1.5 to 5.0 | 
Example of the PFC circuit included in the main power supply circuit
| Series | TXZ+TM4A Series | TX04 Series | TX03 Series | 
|---|---|---|---|
| Group | M4K Group | M470 Group | M370 Group | 
Example of main motor drive circuit combined with MCU (controller), gate driver and IPM
| Series | TXZ+TM4A Series | TX04 Series | TX03 Series | 
|---|---|---|---|
| Group | M4K Group | M470 Group | M370 Group | 
Example of main motor drive circuit combined with MCU (Controller), gate driver and MOSFET
| Series | TXZ+TM 4A Series | TX04 Series | TX03 Series | 
|---|---|---|---|
| Group | M4K Group | M470 Group | M370 Group | 
Example of water pump motor drive circuit combined with MCD (controller) and High-voltage IPD
| 器件型號 | |||
|---|---|---|---|
| Toshiba Package Name | SSOP30-P-300-0.65 | SSOP30-P-300-0.65 | SSOP30-P-300-0.65 | 
| VOUT (Max) [V] | 18 | 18 | 18 | 
| IOUT (Max) [A] | 0.002 | 0.002 | 0.002 | 
| VM [V] | 6 to 16.5 | 6 to 16.5 | 6 to 16.5 | 
| RON (Typ.) [Ω] | 
Example of wireless communication circuit
| 器件型號 | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOD-962 (SL2) | SOD-882 (CST2) | SOD-962 (SL2) | SOD-962 (SL2) | 
| VESD (Max) [kV] | +/-30 | +/-30 | +/-20 | +/-20 | 
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 0.1 | 
| Rdyn (Typ.) [Ω] | 0.2 | 0.23 | 0.5 | 0.5 | 
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 8.5 | 90 | 0.2 | 0.2 | 
Example of input circuit for various sensor signals
| 器件型號 | ||
|---|---|---|
| Toshiba Package Name | SOT-25 (SMV) | SOT-353F (UFV) | 
| VCC (Max) [V] | 5.5 | 5.5 | 
| VCC, VEE (Max) [V] | +/-2.75 | +/-2.75 | 
Example of operation circuit with key and LED
| 器件型號 | |||
|---|---|---|---|
| Toshiba Package Name | SOL16 | SOP18-P-375-1.27 | P-SSOP24-0613-1.00-001 | 
| Number of Circuits | 7 | 8 | 4 | 
| IOUT (Max) [mA/ch] | 500 | 500 | 1500 | 
Example of operation circuit with touch panel
| 器件型號 | |||
|---|---|---|---|
| Toshiba Package Name | SOL16 | SOP18-P-375-1.27 | P-SSOP24-0613-1.00-001 | 
| Number of Circuits | 7 | 8 | 4 | 
| IOUT (Max) [mA/ch] | 500 | 500 | 1500 | 
這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。
您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。
您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。
允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。
我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。
MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。