External connector for earphones case

Protection circuit example of external connector part

Details of earphone case / External connector

Lineup

TVS diode

Part number

DF2B6USL

DF2B6M4BSL

DF2B7BSL

Package

SL2

VESD [kV]

±10

±8

±30

VRWM (Max) [V]

5.5 

5.5

5.5

CT (Typ.) [pF]

1.5 

0.12

12

RDYN (Typ.) [Ω]

0.25 

1.05

0.2

Purpose

For signal lines

For signal lines

For signal / power supply lines

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗