This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
We have released the low-current TCR1HF Series. This series is compatible with high-input-voltage (~ 36 V).
Main product specifications are as follows.
| Part number | TCR1HF18B | TCR1HF33B | TCR1HF50B | ||
|---|---|---|---|---|---|
| Package | Name | SOT-25 (SMV) | |||
| Size typ. (mm) | 2.8 × 2.9, t=1.1 | ||||
| Operating ranges | Input voltage VIN (V) | 4 to 36 | |||
| Operation temperature Topr (°C) | -40 to 125 | ||||
| Electrical characteristics (Unless otherwise specified, Tj=25°C) |
Output voltage VOUT typ. (V) | 1.8 | 3.3 | 5.0 | |
| Output voltage accuracy VOUT (%) |
IOUT=10mA | ±1 | |||
| Quiescent current IBON typ. (μA) |
IOUT=0mA | 1 | |||
| Stand-by current IB(OFF1) typ. (μA) |
VIN=4V | 0.24 | |||
| Load transient response ⊿VOUT typ. (mV) |
IOUT=0mA→10mA | -60 | |||
| IOUT=10mA→0mA | 50 | ||||
| Thermal shutdown threshold TSDH (°C) | Tj rising | 155 | |||
| Sample Check & Availability | ![]() |
![]() |
![]() |
||
An example application is shown below. 12 V or 24 V power supplies provide direct power to low-voltage appliances below 5 V.
Ultra-low current consumption solution in standby mode
Power can be supplied directly to the controller IC from a high-voltage source with low current dissipation.
The following documents also contain related information.