智能功率 ICs

東芝廣泛的智能功率IC產品線從40V和60V低壓功率IC到250V和600V高壓功率IC。低壓功率IC具有過流保護,熱關斷保護和診斷輸出保護功能。主要為車用和娛樂應用。高壓功率IC則具有過流,熱關機等保護功能。可應用於家用電器的無刷直流電動機。

產品陣容

3-phase Brushless DC Motor Driver ICs, built-in Power Devices
東芝提供擊穿電壓為250 V至600 V且額定電流為0.7 A至5 A的產品系列,其適用家電馬達及工業馬達。
Automotive Driver ICs
東芝具有高/低側開關,柵極驅動器等,其中包含車用的保護功能和診斷功能。
Industrial Driver ICs
東芝提供高端/低端開關,柵極驅動器等,其中包括娛樂或工業電機應用所需的保護和診斷功能。

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

文件下載

Technical topics

Recommended Motor Control Products
Provide system solutions utilizing high-power electronic technology
Application

參考設計

車載3 kW 48 V-12 V雙向DC-DC轉換器
近年來,為了減少溫室氣體排放, xEV (混合動力車和電池驅動的電動車)越來越受歡迎。 xEV內部除了配置12 V電池外,還可能配備了48 V電池,以減少電力損耗。 該設計是一種雙向DC-DC轉換器,適用於具有48 V電池和12 V電池的應用。它透過使用具有低導通電阻和高散熱性的東芝車規MOSFET,讓系統效率更佳提升。 此參考設計提供了電路各部分的設計要點、操作方法以及電路圖和PCB layout等設計資訊,可以靈活的使用在您的設計當中。
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4165K
DC 300 V Input BLDC Motor Sensorless Control Circuit Using TPD4165K
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power IC. It achieves vector control with the MCU designed for Motor control.
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164K
DC 300 V Input BLDC Motor Sensorless Control Circuit Using TPD4164K
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power IC. It achieves vector control with the MCU designed for Motor control.
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power IC. It achieves vector control with the MCU designed for Motor control.
Automotive Buck-Boost DC-DC Converter for USB PD
This reference design provides design guide, data and other contents of Automotive Buck-Boost DC-DC Converter for USB PD.
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4204F
使用 TPD4204F 的直流 300 V 輸入 BLDC 馬達無傳感器控制電路
該參考設計提供了使用智能功率器件的直流 300 V 輸入 BLDC 馬達無傳感器控制電路的設計指南、數據和其他內容。它通過專為電機控製而設計的MCU實現向量控制。
Photo of Matrix LED Headlight
Matrix LED Headlight
This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.
Example of TPD7106F Application Circuit.
Single-Output High-Side N-Channel Power MOSFET Gate Driver Application and Circuit of the TPD7106F
This reference design provides examples of application circuit and simulation for TPD7106F which features power supply reverse connection, charge pumpccircuit and others.
H-bridge DC Motor Drive Applications (R-phase) of H-bridge drive circuit for automotive and industrial DC motors.
H-bridge drive circuit for automotive and industrial DC motors
This reference design provides examples of application circuit and simulation for TPD7212F / FN which features overcurrent protection, reverse power connection protection and others.
3-phase BLDC Motor Drive Applications (U-phase) of 3-phase bridge drive circuit for automotive and industrial BLDC motors.
3-phase bridge drive circuit for automotive and industrial BLDC motors
This reference design provides examples of application circuit and simulation for TPD7212F / FN which features overcurrent protection, reverse power connection protection and others.
Application block diagram of application circuit of TPD4207F for small compressor motor drive.
Application Circuit of TPD4207F for Small Compressor Motor Drive
This reference design provides an example circuit of small compressor motor drive with combination of TPD4207F and TMPM4K0FSADUG, and design guide of peripheral circuit.
Short circuit detection circuit block diagram of single-output High-Side N-Channel Power MOSFET Gate Driver application and circuit of the TPD7104AF.
Single-Output High-Side N-Channel Power MOSFET Gate Driver Application and Circuit of the TPD7104AF
This reference design provides examples of application circuit and simulation for TPD7104AF which features short load protection, reverse power connection protection and others.

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗