This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Toshiba's standard 4 channel digital isolators improve PWD within 3ns, perform clear eye patterns and offer a maximum data rate corresponding to 150 Mbps what is enabled by high carrier frequency and on-off keying control. These products simplify multi-channel designs such as isolated SPI communication by improving the channel matching within 3.5ns (Same Direction).
*: Pulse Width Distortion
線上庫存查詢跟購買
型號需要超過三個文字以上