This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
As Factory Automation (FA) progresses, functionality such as inverters/servos and PLCs are often integrated into the same system.
Because of this, there is a risk of noise interference in switching operations such as inverters/servos that control motors. Therefore, the FA market must eliminate the risk of this noise interference as much as possible to operate FA equipment safely and accurately. Toshiba's standard digital isolators are designed to meet the market's demands and contribute to improving customer product reliability by ensuring solid electromagnetic compatibility (EMC*1) that is as noise-free as possible and less susceptible to external noise at the semiconductor level.
(Indicates whether the equipment or system is causing electromagnetic disturbances and whether it is free of electromagnetic interference or works appropriately in the event of such interference.)
Reference: Please refer to the following information on semiconductor EMC and our semiconductor EMC testing laboratory.
Technical Review: Toshiba EMC testing laboratory receives ISO/IEC 17025 accreditation (701.5KB)
A margin of at least 10dB is ensured for Class B (3m) standards, which are more stringent than Class A (3m).
BISS*5 800V/m noise of in-vehicle requirement class-III does not cause malfunction.
*1: EMC: Electro Magnetic Compatibility.
*2: EMI/EMS: Electromagnetic Interference / Electromagnetic Susceptibility.
*3: CISPR32: Emission requirements for multimedia equipment.
*4: IEC 62132-8: Semiconductor EMC test standard (radiation immunity: IC Stripline method).
*5: Common specifications for semiconductor EMC testing formulated by BISS: Bosch, Infineon, and Siemens (now Continental).
[Caution] Refer to each specification sheet/specification sheet for the contents of the reference test conditions.
線上庫存查詢跟購買
型號需要超過三個文字以上