This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
CPS (Cyber Physical Systems) are advancing in the manufacturing industry, therefore assured data communications are required even under noisy circumstances. Therefore, CMTI is an important factor as well as isolation voltage for standard digital isolators. Toshiba standard digital isolators utilize their own unique topology of magnetic coupling and shutout common-mode noise to provide a high CMTI. The higher this number, the better the noise immunity. The graph below shows Toshiba's noise immunity in comparison with four competitors.
Comparison data of CMTI (Note)
VI : input voltage
VDD : power supply voltage
VCM : common mode voltage
Note : according to a survey by Toshiba (as of March 2022)
* : Common Mode Transient Immunity
線上庫存查詢跟購買
型號需要超過三個文字以上