This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Our 30V N-channel common-drain MOSFET SSM10N961L is suitable for USB devices and battery pack protection applications. This product features with two MOSFET elements connected internally and implemented in a chip LGA package TCSPAG-341501 (3.37mm×1.47mm (typ.)), offering compact, thin and low on-resistance (Rss(on) 9.9mΩ typ.@ VGS=10V).
(Unless otherwise specified, Ta=25°C)
[Note 1] In the case of a glass epoxy board (FR4, 25mm×27.5mm, t=1.6mm, Cu Pad: 18µm, 407mm2)
[Note 2] In the case of a glass epoxy board (FR4, 25mm×27.5mm, t=1.6mm, Cu Pad: 70µm, 687.5mm2)
The USB Power Delivery (USB PD) standard, designed for electronic devices requiring higher power supplies, can deliver power from 15W (5V/3A) up to a maximum of 100W (20V/5A). It includes a role swap function that allows the power supply side and the power receiving side to be switched. USB charging devices are required to support bidirectional power supplies in order to handle both power supply and power reception. This N-channel common-drain MOSFET achieves low on-resistance with a small mounting area, avoiding heat generation issues due to high currents, and supports bidirectional power supplies.
By combining this common-drain MOSFET with our MOSFET driver IC TCK42xG series, it is possible to configure a load switch circuit with reverse current blocking functionality or a power multiplexer circuit that can switch between separate inputs with either Make-Before-Break (MBB) or Break-Before-Make (BBM). We have released a reference design, [Power Multiplexer Circuit Using Common-Drain MOSFET], which can help shorten the design and product development cycles.
For more details about the product, please visit the following page:
For more details about our MOSFET products, please visit the following page:
For application examples in various applications, please visit the following pages:
線上庫存查詢跟購買
型號需要超過三個文字以上
* USB Type-C® and USB-C® are registered trademarks of USB Implementers Forum.
* Other company names, product names, and service names may be trademarks of their respective companies.