This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
東芝電子元件及儲存裝置株式會社(「東芝」)推出了兩款採用新型SOP Advance(E)封裝的N通道功率MOSFET:80V的「 TPM1R908QM」和150V的「TPM7R10CQ5」。這些產品適用於資料中心、通訊基地台等工業設備的開關電源。
相較於東芝現有的SOP Advance(N)封裝,新型SOP Advance(E)封裝的封裝電阻降低了約65%,熱阻降低了約15%。與東芝現有的「TPH2R408QM [1] 」產品相比,在相同電壓下,80V的TPM1R908QM的漏源導通電阻降低了約21%,結殼熱阻降低了約15%。同樣,與東芝現有的「TPH9R00CQ5 [1] 」產品相比,在相同電壓下,150V的TPM7R10CQ5的漏源導通電阻降低了約15%,結殼熱阻也降低了約15%。此外,透過降低導通電阻,並透過減小熱阻來抑制溫升,可以改善導通電阻的正溫度特性,從而在開關電源等工業設備中實現更低的損耗和更高的能效。
此外,東芝也提供支援開關電源電路設計的工具。現在,除了可在短時間內驗證電路功能的G0 SPICE模型之外,還提供能夠精確再現瞬態特性的高精度G2 SPICE模型。
東芝將繼續對功率MOSFET產品線進行開發和擴展,以提高電源能源效率,並降低設備的功耗。
註:
[ 1]SOP Advance(N)封裝產品
與東芝現有的「TPH2R408QM」產品相比,在相同電壓下,80V的TPM1R908QM的漏電源導通電阻降低了約21%。同樣,與東芝現有的「TPH9R00CQ5」產品相比,在相同電壓下,150V的TPM7R10CQ5的漏源導通電阻降低了約21%。降低導通電阻可在應用中實現更低損耗和更高能效。
與東芝現有的「TPH2R408QM」產品相比,在相同電壓下,80V的TPM1R908QM的熱阻降低了約15%。同樣,與東芝現有的「TPH9R00CQ5」產品相比,在相同電壓下,150V的TPM7R10CQ5的熱阻降低了約15%。降低熱阻可以抑制溫升,獲得具有正溫度特性的低導通電阻,從而在應用中實現更低損耗和更高能效。
工業設備
(除非另有規定,T a =25°C)
| 裝置型號 | TPM1R908QM | TPM7R10CQ5 | |||
|---|---|---|---|---|---|
| 絕對最大額定值 | 漏源電壓 VDSS (V) | 80 | 150 | ||
| 漏極電流 (DC) ID (A) | Tc=25°C | 238 | 120 | ||
| 結溫 Tch (°C) | 175 | 175 | |||
| 熱特性 | 結殼熱阻 Rth(ch-c) (°C/W) | Tc=25°C | 最大值 | 0.6 | 0.6 |
| 電氣特性 | 漏源導通電阻 RDS(ON) (mΩ) |
VGS=10V | 最大值 | 1.9 | 7.1 |
| VGS=8V | 最大值 | - | 8.7 | ||
| VGS=6V | 最大值 | 2.8 | - | ||
| 閘極電荷總量 Qg (nC) | VGS=10V | 典型值 | 108 | 57 | |
| 閘極開關電荷 Qsw (nC) | 典型值 | 35 | 18 | ||
| 輸出電荷 Qoss (nC) | 典型值. | 111 | 106 | ||
| 輸入電容 Ciss (pF) | 典型值 | 7360 | 4390 | ||
| 反向恢復時間 trr (ns) | 典型值 | 57 | 45 | ||
| 反向恢復電荷 Qrr (nC) | 典型值 | 71 | 43 | ||
| 封裝 | 名稱 | SOP Advance(E) | |||
| 尺寸 (mm) | 典型值 | 4.9×6.1 | |||
| 庫存查詢與購買 | ![]() |
![]() |
|||
線上庫存查詢跟購買
型號需要超過三個文字以上
*本文提及的公司名稱、產品名稱和服務名稱可能是其各自公司的商標。
*本文件中所載資訊,包括產品價格及產品規格、服務內容及聯絡方式,僅於公告當日有效,如有更改,恕不另行通知。