This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
東芝電子元件及儲存裝置株式會社(簡稱「東芝」)現已推出一款N通道功率MOSFET「TK024N60Z1」。該產品基於DTMOS Ⅵ 600 V系列的技術,並且具有Super Junction結構。此元件適用於資料中心的伺服器、工業設備的電源供應器(SMPS)以及太陽能的相關應用。
近年來,為了提高電源電路的效率,對低導通電阻產品的需求不斷增加。為滿足這種需求,東芝專門開發了該產品。 TK024N60Z1實現了0.024 Ω(最大值)的導通電阻,是DTMOS Ⅵ 600 V系列中導通電阻最低的產品[1] ,並降低了導通損耗。提高了電源效率,減少了熱能的產生。
此外,本產品採用TO-247封裝,可用於多種散熱方式,提高散熱性能。
透過優化閘極設計和技術, DTMOS Ⅵ 600 V系列(包括新產品),與東芝傳統DTMOSIV-H系列產品相比,在相同VGS電壓,單位面積的導通電阻值降低了約13 %,導通電阻與閘-汲極電荷乘積(MOSFET性能的品質因數)降低了約52%。此外,東芝還提供模擬用模型,用於支援電源供應器(SMPS)的電路設計。除了可以在短時間內驗證電路功能的G0 SPICE模型外,現在還提供可以精準重現瞬態特性的高精度G2 SPICE模型。
東芝將持續擴大DTMOS Ⅵ系列產品線,並透過降低電源供應器(SMPS)的功率損耗來達成節能需求。
註:
[1] 截止2025年1月的東芝調查。
在DTMOS Ⅵ系列中,TK024N60Z1實現了最低的導通電阻(0.024 Ω(最大值)(V GS =10 V)), 將導通損耗最小化,從而幫助提高電源效率。
透過優化閘極設計和技術, DTMOS Ⅵ 600 V系列(包括新產品),與東芝傳統DTMOSIV-H系列產品相比,在相同VGS電壓,單位面積的導通電阻值降低了約13 %,導通電阻與閘-汲極電荷乘積的乘積(MOSFET性能的品質因數)降低了約52%。
這意味著DTMOS Ⅵ系列在導通損耗與切換損耗之間實現了更佳的權衡,有助於提高電源供應器(SMPS)的效率。
註:
[2]上述數值均由東芝測量。
(在T a =25 °C條件下,除非另有規定)
請造訪以下連結,了解新產品的更多詳情。
TK024N60Z1
請造訪以下連結,了解東芝MOSFET的更多詳情。
MOSFETs
線上庫存查詢跟購買
型號需要超過三個文字以上
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.