Gate Driver Photocouplers (閘極光耦合器)

東芝光耦合器適用於驅動IGBT / MOSFET閘極。廣泛的產品陣容包括具有內置過流保護功能和6.0A輸出電流的產品。因此,設計者可以根據IGBT / MOSFET閘極容量選擇最合適的產品。共模瞬變抗擾度最高為40 kV /μs,適用於具有嚴重噪聲環境的工業應用,例如變頻器和伺服器。

產品陣容

You can narrow down the search for applicable products by selecting specifications.

tpLH (Max) (ns)
-
tpHL (Max) (ns)
-
IOP (Max) (A)
Topr (Max) (℃)
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

文件下載

Technical topics

應用

Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.
Microwave Oven
Such as low noise, low power consumption and miniaturization are important in designing microwave oven. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, magnetron driving circuit units, sensor signal input units, etc., along with circuit configuration examples.
Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
IH Rice Cooker
Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH rice cooker. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, heater control unit, etc., along with circuit configuration examples.
IH Cooking Heater
Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH cooking heater. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, current detecting unit, etc., along with circuit configuration examples.

參考設計

採用貼片式SiC MOSFET的3kW伺服器及通訊電源
In recent years, data centers have been growing larger and becoming more densely packed. As a result, power supplies for servers are now required to be more efficient, more powerful, and more space-saving, making high power density essential. By adopting our latest surface-mounted SiC devices, we have achieved high power density by separating the power supply from the main board and implementing it as a sub-board.In addition to server applications, this solution can also be applied to telecom systems and other applications that use 48V.This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.
10kW 3-Phase AC 400V Input PFC Converter
This design is capable of supplying 10kW of power with a DC output of 750V. 3-phase AC input (312V to 528V) and employs a 3-phase totem-pole configuration using 1200V SiC MOSFETs outputs 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.
This is a picture of the Vienna rectifier circuit PFC power supply that supports 3-phase AC 400V input.
3相AC 400 V輸入Vienna整流器PFC電源
工業設備等3相400V(線電壓)交流電源系統在日本以外廣泛被使用。當電動車的充電椿和其他設備使用3相AC 400 V交流電源時,將交流整流為直流的高功率因數PFC(功率因數校正)是不可缺少的。 此設計為PFC電源,輸入3相AC 400 V,輸出DC 750 V。採用Vienna整流器拓撲,實現3-level的轉換高效率,功率可達5 kW。 提供電路各部分的設計技巧、操作方法以及電路圖和PCB等設計資訊,提供您於設計中使用。
This is a picture of Isolated Gate Drive Circuit for 3-Phase Inverter.
3相逆變器隔離閘極驅動電路
近年來,工業設備中的3相逆變器已成為實現低碳社會的重要因素。本電路是具有各種保護功能的閘極驅動電路,可安全地驅動3相逆變器所使用的功率模組。 此參考設計提供了電路各部分的設計參考、操作方法以及電路圖和PCB圖案等設計訊息,請在設計中使用它們。
This is a picture of Gate Drive for SiC MOSFET Module.
Gate Drive for SiC MOSFET Module
In recent years, SiC MOSFET modules have become popular compared to conventional IGBT modules as they have a smaller size and lower loss, which is useful in power conversion applications such as industrial motor drives and railway inverters. This is a gate drive circuit with various protection functions which can safely drive a SiC MOSFET module.This design uses the TLP5231 pre-driver coupler, which is capable of high-current gate drive with external buffer MOSFETs and has various built-in protection functions to implement the isolated-gate drive of a high-current/high-voltage SiC MOSFET module. It consists of two channels, high-side and low-side, on a 62mm x 100mm board and can be installed on Toshiba dual MOSFET modules. Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
3-Phase Inverter Using SiC MOSFET
This reference design provides design guide, data and other contents of the 3-phase inverter using 1200 V SiC MOSFET. It drives AC 440V motors.
PCB Photo (example)
3-Phase Multi-Level Inverter using MOSFET
This reference design provides design guide, data and other contents of the 3-Phase Multi-Level Inverter with 5 level output. It uses 150 V MOSFETs to drive AC 200 V Motor.
Photo of evaluation board of Smart Gate Driver Coupler.
Evaluation Board of Smart Gate Driver Coupler
This reference design provides design guide, data and other contents of the evaluation board of Smart Gate Driver Coupler.
Inverter application example of smart gate driver coupler TLP5214A inverter application.
Smart Gate Driver Coupler TLP5214A Inverter Application
This reference design provides example circuits, design guide of built-in functions and thermal design guide for applying TLP5214A to inverter circuit as gate driver.

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

採購 / 樣品 / IC可靠度 相關問題

線上庫存查詢跟購買

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
開啟新視窗