2-5. The Role of the Register

The Role of the Register

These registers are general purpose registers.
They are used for inputting the data of the arithmetic unit (ALU), outputting the calculation result, transferring the operation of the data stored in memory, etc.

Chapter 2 Arm® Cortex®-M3

2-1. Hardware Configuration
2-2. NVIC (Nested Vectored Interrupt Controller)
2-3. Main Core
2-4. Register Configuration
2-6. PC, LR
2-7. Stack Pointer
2-8. PUSH/POP to the Stack Pointer
2-9. Special Register
2-10-1. Operation Mode and Stack Pointer (1)
2-10-2. Operation Mode and Stack Pointer (2)
2-11. Exceptions (Reset, Interrupt, Fault, System Call)
2-12. The Role of NVIC
2-13. Tail Chain Control by NVIC
2-14. Memory Map
2-15. Memory Map for Arm® Cortex®-M3 Specifications
2-16. Memory Map of TMPM330: Example of TX03 Series
2-17-1. Vector Table (1)
2-17-2. Vector Table (2)
2-18-1. Bit Band Area and Bit Band Alias Area (1)
2-18-2. Bit Band Area and Bit Band Alias Area (2)

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

A new window will open