2-18-1. Bit Band Area and Bit Band Alias Area (1)

Bit Band Area and Bit Band Alias Area (1)

Details about the bit band and the bit band alias area are shown below.
Data in the memory is operated efficiently by the 1 bit unit.
Data in the bit band area can be accessed by the 1 bit unit by loading or storing them to the address of the bit band alias area.

Chapter 2 Arm® Cortex®-M3

2-1. Hardware Configuration
2-2. NVIC (Nested Vectored Interrupt Controller)
2-3. Main Core
2-4. Register Configuration
2-5. The Role of the Register
2-6. PC, LR
2-7. Stack Pointer
2-8. PUSH/POP to the Stack Pointer
2-9. Special Register
2-10-1. Operation Mode and Stack Pointer (1)
2-10-2. Operation Mode and Stack Pointer (2)
2-11. Exceptions (Reset, Interrupt, Fault, System Call)
2-12. The Role of NVIC
2-13. Tail Chain Control by NVIC
2-14. Memory Map
2-15. Memory Map for Arm® Cortex®-M3 Specifications
2-16. Memory Map of TMPM330: Example of TX03 Series
2-17-1. Vector Table (1)
2-17-2. Vector Table (2)
2-18-2. Bit Band Area and Bit Band Alias Area (2)

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

A new window will open