Example of main motor drive circuit using MOSFET
Part number |
||||||||
---|---|---|---|---|---|---|---|---|
Package |
SOP Advance(N) | TSON Advance | DPAK | |||||
VDSS [V] |
60 |
80 |
80 |
60 |
80 |
80 |
80 |
|
ID [A] |
60 (79*) |
86 (140*) |
120 (200*) |
54 (76*) |
32 (77*) |
84 (105*) |
62 (83*) |
|
RDS(ON) [mΩ] @VGS = 10 V |
Typ. |
5.4 |
3.1 |
1.9 |
5.4 |
6.5 |
4.2 |
5.5 |
Max |
7.0 |
4 |
2.43 |
7.0 |
8.4 |
5.1 |
6.9 |
|
Polarity |
N-ch |
N-ch |
N-ch |
N-ch |
N-ch |
N-ch |
N-ch |
|
Generation |
U-MOSⅨ-H |
U-MOSⅩ-H |
U-MOSⅩ-H |
U-MOSⅨ-H |
U-MOSⅩ-H |
U-MOSⅩ-H |
U-MOSⅩ-H |
* : Silicon limit
Series | Group | Function |
---|---|---|
TX03 Series | M370 Group | Arm® Cortex®-M3, includes 1st gen VE |
TX04 Series | M470 Group | Arm® Cortex®-M4, includes 3rd gen VE |
TXZ+™4A Series | M4K Group | Arm® Cortex®-M4, includes 4th gen VE |
Part number |
||||
---|---|---|---|---|
Package |
3.0 x 3.0 x 0.75 mm |
3.0 x 3.0 x 0.75 mm |
||
VIN [V] |
4.4 to 18 |
4.4 to 13.2 |
||
RON (Typ.) [mΩ] |
28 |
53 |
||
Return function |
NA: Automatic return NL: Latch type (external signal control) |
Latch type (external signal control) |
||
VOVC (Typ.) [V] |
- |
6.04 |
15.1 |
Adjustable |
Part number | VIN_OVLO Min / Max [V] |
VGS Typ. / Max [V] |
N-ch MOSFET type can be driven |
Package |
---|---|---|---|---|
TCK401G | Over 28 | Max 10 (VIN ≥ 12 V) |
Single high side Common Source |
WCSP6E |
TCK402G | ||||
TCK420G | 26.50 / 28.50 | 10 / 11 (VIN ≥ 5 V) |
Single high side Common Drain |
WCSP6G |
TCK421G | 22.34 / 24.05 | |||
TCK422G |
13.61 / 14.91 | |||
TCK423G | 13.61 / 14.91 | 5.6 / 6.3 | ||
TCK424G | 10.35 / 11.47 | |||
TCK425G | 5.76 / 6.87 |
* M-FLAT™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is trademark of Toshiba Electronic Devices & Storage Corporation.
* All other company names, product names, and service names may be trademarks of their respective companies.