USB block Protection circuit

Example of ESD protection circuit for USB signal line

USB block Protection circuit

Lineup

TVS diode

Part number

DF2B6M4SL

DF2B20M4SL

DF2B5PCT DF2B7PCT

DF2S14P2CTC

Package

SL2

CST2

CST2C

VESD [kV]

±20

±15

±30 ±30

±30

VRWM (Max) [V]

5.5

18.5

3.6 5.5

12.6

Ct (Typ.) [pF]

0.2

0.2

41 45

270

RDYN (Typ.) [Ω]

0.5

0.2

0.1 0.1

0.08

Purpose Signal line protection Power line protection

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗