This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Parameters such as motor inductance and winding resistance can be modified.By adjusting these parameters, any motor configuration can be set.
When you hover the mouse over the motor in the circuit diagram, the Motor Tool window appears.
The parameters include Inductance, Winding Resistance, Torque Constant, Back‑EMF Constant, Viscous Damping Coefficient, and Moment of Inertia.
In the List setting, you can select a motor model displayed in the motor list. In the Manual setting, you can freely edit the parameters of the motor selected in the List using the “Motor Parameter Settings” section at the bottom.
After modifying the parameters, click OK to confirm the changes.
If the parameters are invalid, a message will be displayed.
Login is required to use the circuit simulator.