What are the applications of high-voltage IPDs?

High-voltage IPDs are designed to drive BLDC motors.

Fig. 1. Relationship of application and motor capacity/current
Fig. 1. Relationship of application and motor capacity/current

BLDC motors are used for a wide range of applications, including home appliances and industrial equipment, because BLDC motors provide high efficiency and long life. The following figure shows major applications of high-voltage IPDs.

Related Links

The following documents also contain related information.

FAQs

Application Notes

開啟新視窗