Contact us

A new window will open A new window will open

Automotive

IC Output

Clearance/Creepage Distance 5 mm
Data Rate
(Standard)
Output Configuration
SO6
1Mbps Open collector
(Analog output)
TLX9309
1Mbps Open collector
TLX9304
5 Mbps
Totempole
TLX9310
10 Mbps Open collector
TLX9378
20 Mbps
Totempole
TLX9376

Transistor Output

Clearance/Creepage Distance 5 mm
Isolation voltage
BVs
[Vrms]
Output Configuration SO4 SO6
3750 TLX9000 TLX9300
TLX9291A TLX9185A

Photovoltaic Output

Clearance/Creepage Distance 5 mm
Isolation voltage
BVs
[Vrms]
Output Configuration SO6
3750 TLX9905
TLX9906

Photorelay

Clearance/Creepage Distance 5 mm
Off-State Voltage
(MAX)[V]
On-Resistance
(MAX)[Ω]
On-State Current
(MAX)[A]
Output Configuration SO6
600 335 0.08 TLX9175J

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.