Thermostat

Thermostat

Such as low power consumption and miniaturization are important in designing thermostat. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, isolation units, sensor signal input units, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 USB Connector USB Connector Battery Battery PMIC PMIC LDO LDO DC-DC DC-DC Temperature Sensor Temperature Sensor Ambient Light Sensor Ambient Light Sensor Humidity Sensor Humidity Sensor Proximity Sensor Proximity Sensor SDRAM SDRAM Flash Memory Flash Memory Wi-Fi® SoC Wi-Fi® SoC Display Driver Display Driver Touch Screen Controller Touch Screen Controller I/O Expander I/O Expander LCD Panel LCD Panel Isolation/ Switch Isolation/Switch MCU, Touch Screen Controller MCU, Touch Screen Controller SDRAM, Flash, Wi-Fi®, Bluetooth®, Display Driver, LED SDRAM, Flash, Wi-Fi®, Bluetooth®, Display Driver, LED I/O Expander, Isolation/Switch I/O Expander, Isolation/Switch Main board Main board I/O board I/O board HVAC System: Heating, Cooling, Heat Pump, Fan, Humidifier, De... HVAC System:Heating, Cooling, Heat Pump, Fan,Humidifier, Dehumidifier, etc LED Driver LED Driver MCU MCU Bluetooth® SoC Bluetooth® SoC Power supply circuit Panel display circuit Isolation circuit Temperature sensor circuit Ambient light sensor circuit Humidity sensor circuit
Power supply circuit

Example of power supply circuit of MCU

Example of AC-DC converter circuit

Example of charging circuit using P-ch MOSFET from USB

Example of charging circuit using N-ch MOSFET from USB

Isolation circuit

Example of an isolation circuit using photorelay (replacement from mechanical relay)

Panel display circuit

Example of LCD panel display driving circuit using MCU

Temperature sensor circuit

Example of the circuit using operational amplifier for amplifying temperature sensor signal

Ambient light sensor circuit

Example of the circuit using operational amplifier for amplifying ambient light sensor signal

Humidity sensor circuit

Example of the circuit using operational amplifier for amplifying humidity sensor signal

子方塊圖

Power supply circuit
Power supply circuit (1)

Example of power supply circuit of MCU

Example of power supply circuit of MCU
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name WCSP6F DFN5B DFN4D WCSP4F DFN4F
IOUT (Max) [mA] 1500 800 500 500 300
VOUT [V] 0.6 to 3.6 0.8 to 3.6 0.9 to 5.0 0.9 to 5.0 0.9 to 4.5
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name SOT-25 (SMV) DFN4D DFN4D DFN4D SOT-25 (SMV)
IOUT (Max) [mA] 300 300 300 300 150
VOUT [V] 0.8 to 5.0 0.8 to 5.0 1.0 to 4.5 0.8 to 5.0 1.8 to 5.0
The lineup includes a low current consumption type that contributes to reducing power consumption and a low noise type that brings out performance of the sensor.
Part Number
Toshiba Package Name SOT-25 (SMV) SOT-353F (UFV)
VCC (Max) [V] 5.5 5.5
VCC, VEE (Max) [V] +/-2.75 +/-2.75
It contributes to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M030 Group
Built-in 50 % duty control function in UART, compatible with Home Bus System (HBS).
Power supply circuit (2)

Example of AC-DC converter circuit

Example of AC-DC converter circuit
These MOSFETs are suitable for switching regulators and is easy to handle and contribute to miniaturization.
Part Number
Toshiba Package Name TO-220SIS DPAK
VDSS (Max) [V] 500 500
ID (Max) [A] 18 11.5
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.27 0.34
Polarity N-ch N-ch
SiC Schottky barrier diodes with low loss and high efficiency are realized by adopting new metal and optimizing device design.
Part Number
Toshiba Package Name TO-247 TO-220-2L TO-220-2L TO-220-2L DFN 8×8 DFN 8×8
IF(DC) (Max) [A] 24 2 8 12 4 12
VRRM (Max) [V] 650 650 650 650 650 650
VF (Max) [V] 1.6 1.35 1.35 1.35 1.35 1.35
IR (Max) [µA] @ VRRM (Max) 60 40 90 120 55 120
Bipolar transistors suitable for MOSFET gate driving.
Part Number
Toshiba Package Name SOT-25 (SMV) SOT-25 (SMV)
VCEO (Q1) (Max) [V] -30 30
VCEO (Q2) (Max) [V] 30 -30
IC (Q1) (Max) [A] -1.0 2
IC (Q2) (Max) [A] 1.2 -1.8
Polarity (Q1) PNP NPN
Polarity (Q2) NPN PNP
High CTR (Current Transfer Ratio) is realized even in low input current range (IF = 0.5 mA).
Part Number
Toshiba Package Name 4pin SO6L SO4 4pin SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000 3750 5000
VCEO (Max) [V] 80 80 80
Topr [°C] -55 to 125 -55 to 125 -55 to 110
Suitable for power management switches and contributes to miniaturization.
Part Number
Toshiba Package Name SOT-1220 (UDFN6B) SOT-1220 (UDFN6B) SOT-1220 (UDFN6B) SOT-1220 (UDFN6B) SOT-1220 (UDFN6B)
VDSS (Max) [V] -20 -30 20 30 40
ID (Max) [A] -10 -10 6 15 12
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.0153 0.028 0.033 0.012 0.0173
Polarity P-ch P-ch N-ch N-ch N-ch
Power supply circuit P-ch MOSFET type

Example of charging circuit using P-ch MOSFET from USB

Example of charging circuit using P-ch MOSFET from USB
Suitable for power management switches and contributes to miniaturization.
Part Number
Toshiba Package Name SOT-1220 (UDFN6B) SOT-1220 (UDFN6B) SOT-1220 (UDFN6B) SOT-1220 (UDFN6B) SOT-1220 (UDFN6B)
VDSS (Max) [V] -20 -30 20 30 40
ID (Max) [A] -10 -10 6 15 12
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.0153 0.028 0.033 0.012 0.0173
Polarity P-ch P-ch N-ch N-ch N-ch
Power supply circuit N-ch MOSFET type

Example of charging circuit using N-ch MOSFET from USB

Example of charging circuit using N-ch MOSFET from USB
Suitable for power management switches and contributes to miniaturization.
Part Number
Toshiba Package Name SOT-1220 (UDFN6B) SOT-1220 (UDFN6B) SOT-1220 (UDFN6B) SOT-1220 (UDFN6B) SOT-1220 (UDFN6B)
VDSS (Max) [V] -20 -30 20 30 40
ID (Max) [A] -10 -10 6 15 12
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.0153 0.028 0.033 0.012 0.0173
Polarity P-ch P-ch N-ch N-ch N-ch
Isolation circuit
Isolation circuit

Example of an isolation circuit using photorelay (replacement from mechanical relay)

Example of an isolation circuit using photorelay (replacement from mechanical relay)
Photorelay consists of an infrared light emitting diode optically coupled to a photo-MOSFET and is suitable for replacing mechanical relay.
Part Number
Toshiba Package Name 2.54SOP6 2.54SOP6 DIP4 DIP4 DIP8 DIP8
BVS (Min) [Vrms] @ t = 60 [s] 1500 1500 2500 5000 2500 2500
ION (Max) [A] 4.0 3.0 3.0 2.0 3.0 1.5
RON (Max) [Ω] 0.04 0.065 0.1 0.2 0.15 0.5
IFT (Max) [mA] 3 3 3 3 5 5
IFC (Max) [mA]            
It contributes to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M030 Group
Built-in 50 % duty control function in UART, compatible with Home Bus System (HBS).
Panel display circuit
Panel display circuit

Example of LCD panel display driving circuit using MCU

Example of LCD panel display driving circuit using MCU
It contributes to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M030 Group
Built-in 50 % duty control function in UART, compatible with Home Bus System (HBS).
Temperature sensor circuit
Temperature sensor circuit

Example of the circuit using operational amplifier for amplifying temperature sensor signal

Example of the circuit using operational amplifier for amplifying temperature sensor signal
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name WCSP6F DFN5B DFN4D WCSP4F DFN4F
IOUT (Max) [mA] 1500 800 500 500 300
VOUT [V] 0.6 to 3.6 0.8 to 3.6 0.9 to 5.0 0.9 to 5.0 0.9 to 4.5
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name SOT-25 (SMV) DFN4D DFN4D DFN4D SOT-25 (SMV)
IOUT (Max) [mA] 300 300 300 300 150
VOUT [V] 0.8 to 5.0 0.8 to 5.0 1.0 to 4.5 0.8 to 5.0 1.8 to 5.0
The lineup includes a low current consumption type that contributes to reducing power consumption and a low noise type that brings out performance of the sensor.
Part Number
Toshiba Package Name SOT-25 (SMV) SOT-353F (UFV)
VCC (Max) [V] 5.5 5.5
VCC, VEE (Max) [V] +/-2.75 +/-2.75
Ambient light sensor circuit
Ambient light sensor circuit

Example of the circuit using operational amplifier for amplifying ambient light sensor signal

Example of the circuit using operational amplifier for amplifying ambient light sensor signal
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name WCSP6F DFN5B DFN4D WCSP4F DFN4F
IOUT (Max) [mA] 1500 800 500 500 300
VOUT [V] 0.6 to 3.6 0.8 to 3.6 0.9 to 5.0 0.9 to 5.0 0.9 to 4.5
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name SOT-25 (SMV) DFN4D DFN4D DFN4D SOT-25 (SMV)
IOUT (Max) [mA] 300 300 300 300 150
VOUT [V] 0.8 to 5.0 0.8 to 5.0 1.0 to 4.5 0.8 to 5.0 1.8 to 5.0
The lineup includes a low current consumption type that contributes to reducing power consumption and a low noise type that brings out performance of the sensor.
Part Number
Toshiba Package Name SOT-25 (SMV) SOT-353F (UFV)
VCC (Max) [V] 5.5 5.5
VCC, VEE (Max) [V] +/-2.75 +/-2.75
Humidity sensor circuit
Humidity sensor circuit

Example of the circuit using operational amplifier for amplifying humidity sensor signal

Example of the circuit using operational amplifier for amplifying humidity sensor signal
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name WCSP6F DFN5B DFN4D WCSP4F DFN4F
IOUT (Max) [mA] 1500 800 500 500 300
VOUT [V] 0.6 to 3.6 0.8 to 3.6 0.9 to 5.0 0.9 to 5.0 0.9 to 4.5
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name SOT-25 (SMV) DFN4D DFN4D DFN4D SOT-25 (SMV)
IOUT (Max) [mA] 300 300 300 300 150
VOUT [V] 0.8 to 5.0 0.8 to 5.0 1.0 to 4.5 0.8 to 5.0 1.8 to 5.0
The lineup includes a low current consumption type that contributes to reducing power consumption and a low noise type that brings out performance of the sensor.
Part Number
Toshiba Package Name SOT-25 (SMV) SOT-353F (UFV)
VCC (Max) [V] 5.5 5.5
VCC, VEE (Max) [V] +/-2.75 +/-2.75

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

Reference Design

Power supply circuit example of LDO regulator TCR3UG series application for power supply of IoT devices.
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
Power supply circuit example of LDO regulator TCR15AG (fixed output voltage type) application & circuit.
LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
Power supply circuit example of LDO regulator TCR15AGADJ application & circuit.
LDO Regulator TCR15AGADJ Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

線上模擬器

允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • Wi-Fi is a registered trademark of Wi-Fi Alliance.
  • BluetoothⓇ word mark is a registered trademark owned by the Bluetooth SIG, Inc.
  • Arm, Cortex and Thumb are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
  • NANOFLASHTM, TXZ+TM are trademarks of Toshiba Electronic Devices & Storage Corporation.
  • Other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
開啟新視窗