Using Thermoflagger™

Thermoflagger™ Configuration

Place PTC thermistors at locations where heat can be localized and connect them to Thermoflagger™.
When Thermoflagger™ detects abnormal heating, the PTCGOOD pin is driven Low.

Thermoflagger™ graph

When the temperature of a PTC thermistor exceeds its critical temperature,

  • Resistance of PTC thermistor increases dramatically.
  • Voltage of PTCO pin increases dramatically
    (= resistance of PTC thermistor x current of PTCO(constant))
  • the voltage at the PTCO pin exceeds a detection threshold.
  • the PTCGOOD pin is driven Low.

Basic of Thermoflagger™

Basic of Thermoflagger™
介紹過熱監測的必要性、Thermoflagger™搭配PTC熱敏電阻的運作方式、基本用法、廣範圍監測、故障安全設計與應用實例。
The need for overheating (temperature) monitoring
What is Thermoflagger™ ?
Basic operations of Thermoflagger™
Feature 1: Simplifies circuit design for overtemperature detection
Feature 2: Low-cost solution for monitoring multiple locations for overtemperature conditions
Feature 3: Supports failsafe design (1)
Feature 3: Supports failsafe design (2)
Application example for Thermoflagger™
Application of Thermoflagger™ (reference design)

Related information

* Thermoflagger™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.

開啟新視窗