Feature 2: Low-cost solution for monitoring multiple locations for overtemperature conditions

Overtemperature detection solution using Thermoflagger™. Overtemperature detection solution using temperature sensor ICs

You can use Thermoflagger™ to monitor multiple locations for overtemperature conditions by using multiple PTC thermistors.

The second feature of Thermoflagger™ is the ability to monitor multiple locations for overtemperature conditions.
Multiple locations can easily be monitored with a single instance of Thermoflagger™.
Overtemperature detection thresholds depend solely on the PTC thermistors selected.
Thermoflagger™ indicates normal and overtemperature conditions with logic High and Low states, respectively.
In addition, Thermoflagger™ and all the PTC thermistors can be connected by only one signal trace.

In contrast, when temperature sensor ICs are used, each sensor IC can monitor only one location.
An I2C controller or other peripheral is necessary to program temperature detection thresholds. Temperature sensor ICs monitor temperature and communicate with an MCU via I2C or other communication interface.

As you see, a single instance of Thermoflagger™ suffices to monitor multiple locations for overtemperature conditions.

Basic of Thermoflagger™

Basic of Thermoflagger™
介紹過熱監測的必要性、Thermoflagger™搭配PTC熱敏電阻的運作方式、基本用法、廣範圍監測、故障安全設計與應用實例。
The need for overheating (temperature) monitoring
What is Thermoflagger™ ?
Basic operations of Thermoflagger™
Using Thermoflagger™
Feature 1: Simplifies circuit design for overtemperature detection
Feature 3: Supports failsafe design (1)
Feature 3: Supports failsafe design (2)
Application example for Thermoflagger™
Application of Thermoflagger™ (reference design)

Related information

* Thermoflagger™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.

開啟新視窗