Feature 1: Simplifies circuit design for overtemperature detection

Overtemperature monitoring circuit status

Thermoflagger™ provides a simple solution for overtemperature detection.

Conventional overtemperature detection circuits using PTC thermistors are composed of discrete devices.
Using discrete ICs is more common nowadays.
Using transistors is the least expensive solution, but requires many parts and makes it difficult to achieve accurate temperature detection because of supply voltage fluctuations and variations among transistors.
In contrast to the circuit configurations using discrete devices, Thermoflagger™ helps reduce the parts count and the total solution area while achieving accurate temperature detection. Thermoflagger™ also eliminates the need to adjust circuit constants for each system design.
Therefore, Thermoflagger™ helps simplify overtemperature detection circuits.

Basic of Thermoflagger™

Basic of Thermoflagger™
介紹過熱監測的必要性、Thermoflagger™搭配PTC熱敏電阻的運作方式、基本用法、廣範圍監測、故障安全設計與應用實例。
The need for overheating (temperature) monitoring
What is Thermoflagger™ ?
Basic operations of Thermoflagger™
Using Thermoflagger™
Feature 2: Low-cost solution for monitoring multiple locations for overtemperature conditions
Feature 3: Supports failsafe design (1)
Feature 3: Supports failsafe design (2)
Application example for Thermoflagger™
Application of Thermoflagger™ (reference design)

Related information

* Thermoflagger™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.

開啟新視窗