This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Download "Chapter V : Optical Semiconductors" (PDF:1.8MB)
Step 4. Check each constant.
Consider whether there is sufficient margin for operating temperature, speed, lifetime design, tolerance of resistor, etc.
Temperature range ⇒ VF, CTR, allowable current, etc.
Load resistance ⇒ switching speed, influence of dark current, etc.
Confirmation of lifetime of the set
The optical output of the input LED of photocoupler decreases with the passage of time.
It is necessary to confirm that the characteristics are satisfied, for which purpose this deterioration during the lifetime target of the set must be included.
The aging variation of the optical coupler can be calculated from input current (IF) and ambient temperature.