This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Download "Chapter V : Optical Semiconductors" (PDF:1.8MB)
Photocoupler:
A photocoupler is a device incorporating a light-emitting diode (LED) and a photodetector in one package. Unlike other optical devices, light is not emitted outside the package. The external appearance is similar to that of non-isolators/solid state relays. Although a photocoupler is an optical device, it does not handle light, but handles electrical signals.
(1)The LED turns on (0 ⇒ 1).
(2)The LED light enters the phototransistor.
(3)The phototransistor turns on.
(4)Output voltage changes 0 ⇒ 1.
(1)The LED turns off (1 ⇒ 0).
(2)The LED stops light emission to the phototransistor.
(3)The phototransistor turns off.
(4)Output voltage changes 1 ⇒ 0.
*The cutaway image on the right shows a transistor-output photocoupler of the transmissive type in a double-mold structure.