This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
A bus switch is a device developed for the purpose of transmitting and switching digital signals at high speed. An analog switch, on the other hand, is a device that transmits and switches analog signals such as audio signals.
Therefore, specifications for analog characteristics (sine wave distortion, feedthrough, crosstalk, etc.) are listed on the datasheet. (Table-1)
Table-1 74HC4053 data sheet (Analog characteristics)
Among the bus switches, there are products that handle high-speed (GHz band) signals, and the frequency bandwidth (BW) characteristics etc. are written on those products.
The following documents also contain related information.