3-8. MOSFET Performance Improvement: Decision Factors of RDS(ON)

(1) The MOSFET device structure is selected according to the required voltage rating(VDSS). For example, many middle and high voltage MOSFETs (VDSS=250V or higher) have planar gate MOS(π-MOS) structure, and products with less than VDSS=200V have more trench gate MOS(U-MOS).
(2) The factor that determine the on-resistance RDS(ON) are shown in Fig.3-7 and Equation 3-(1). Depending on the structure and VDSS of MOSFET, the ratio of factors determining RDS(ON) will change. When the  π-MOS structure is chosen, Rdrift becomes the dominant factor in VDSS=600V products, while the ratio of Rch+RJ-FET is high in VDSS=30V products. However by applying U-MOS structure, Rch will be very small.

RDS(ON)=Rsub+Rdrift+RJ-FET+Rch+RN+  --- Equ.3-(1)a

RDS(ON)= Rsub+Rdrift+Rch+RN+    --- Equ.3-(1)b

@ VDSS=600 V :  Rdrift >> Rch > RJ-FET , RN+ , Rsub   → RDS(ON) depends on Rdrift
@ VDSS=  30V  :  ●π-MOS --- Rch + RJ-FET > Rdrift >> RN+ , Rsub.     ●U-MOS --- Rch≈ Rdrift >> Rsub, RN+

                             → Dependence of RDS(ON) on Rch can be minimized by fine patterning of U-MOS structure.

Chapter III : Transistors

3-1. Types of Transistors
3-2. Bipolar Transistors (BJTs)
3-3. Bias Resistor Built-in Transistors (BRTs)
3-4. Junction Field-Effect Transistors (JFETs)
3-5. Metal-Oxide-Semiconductor Field-Effect Transistors (MOSFETs)
3-6. Differences between BJT and MOSFET
3-7. Structure and Operation of MOSFET
3-9. MOSFET Performance Improvement: Approach to Low RDS(ON)
3-10. MOSFET Performance Improvement: Super-Junction MOSFETs (SJ-MOS)
3-11. Summary of MOSFET Features by Structure
3-12. Performance of MOSFETs: Drain Current and Power Dissipation
3-13. Performance of MOSFETs: Avalanche Capability
3-14. Performance of MOSFETs: Characteristic of Capacitance
3-15. Performance of MOSFETs: Safe Operating Area(or Area of Safe Operation)
3-16. Insulated-Gate Bipolar Transistors (IGBTs)
3-17. Operation of Insulated-Gate Bipolar Transistors (IGBTs)
3-18. Performance Improvement of IGBTs: Evolution of Vertical Design
3-19. What are RC-IGBTs and IEGTs?
3-20. Application of IGBTs
3-21. Comparison of Forward Characteristics of IGBTs and MOSFETs
3-22. Comparison of Transistors by Structure
3-23. Datasheets of MOSFET: Maximum Ratings
3-24. Datasheets of MOSFET: Electrical Characteristics
3-25. Datasheets of MOSFET: Capacitance and Switching Characteristics
3-26. Datasheets of MOSFET: Body Diode

Related information

A new window will open