Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



型號查詢

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

關鍵字搜尋

參數搜尋

線上庫存查詢跟購買

選擇應用

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

新產品/新聞

IH coil drive circuit (using gate driver coupler)

Example of IH voltage resonance circuit for driving IGBT with gate a driver coupler

IH coil drive circuit (using gate driver coupler)

Lineup

Discrete IGBT

Part number

GT50N324

GT30J110SRA GT20N135SRA GT30N135SRA

Package

TO-3P(N)

TO-247

VCES [V]

1000

1100 1350 1350

tf (Typ.) [μs] 

0.11

@IC = 60 A

0.17

@IC = 60 A

0.25

@IC= 40 A

0.25

@IC= 60 A

VCE(sat) (Typ.) [V] 

1.9

@IC = 60 A

2.15

@IC = 60 A

2.0

@IC = 40 A

2.15

@IC = 60 A

IGBT gate driver coupler

Part number

TLP5771H

TLP5772H

TLP5774H TLP5751H TLP5752H TLP5754H

Package

SO6L

Iop (Max) [A]

±1

±2.5 ±4 ±1 ±2.5 ±4

tpHL , tpLH  (Max)  [ns]  

150

150 150 150 150 150

BVS [Vrms]  

5000

5000 5000 5000 5000 5000

Topr [°C]

-40 to 125

-40 to 125 -40 to 125 -40 to 125 -40 to 125 -40 to 125

Vcc [V]

10 to 30

10 to 30 10 to 30 15 to 30 15 to 30 15 to 30

IFLH (Max) [mA]

2

2 2 4 4 4

Part number

TLP5231

Package

SO16L

Iop (Max) [A]

±2.5

tpHL , tpLH  (Max) [ns]  

300

BVS [Vrms]  

5000

Topr [°C]

-40 to 110

Vcc2 - VEE [V]

21.5 to 30

IFHL (Max) [mA]

3.5

Main control MCU

Part number

TMPM383FSUG

Maximum operation frequency

40 MHz

Instruction ROM

64 KB

RAM

8 KB

Arm® Thumb®-2 Instruction set

Available

Timer

16bit x 8ch

I2C 1ch
AD converter 10ch (12bit)

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

* Arm and Thumb are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* Other company names, product names, and service names may be trademarks of their respective companies.