Handling of Unused Input Pins

Generally, all unused inputs should be tied to either VCC or GND.
However, any pins of bidirectional bus buffers (e.g., Function 245) that can be configured as an output (e.g., bus pins) should be tied to VCC via a pull-up resistor or to GND via a pull-down resistor. It is recommended that both ends of the buffer be pulled up or down to the same potential to avoid unnecessary current flow. However, leave the input pins with bushold, such as those of the ICs of the TC74VCXHxxx Series, open. Large inrush current due to parasitic capacitance (in the order of a few milliamperes) can be a problem even with typical CMOS logic ICs when their power supply is on. In order to improve system reliability against device destruction and other failures, their inputs can be tied to VCC via a pull-up resistor or to GND via a pull-down resistor.

Because CMOS logic has a very high input impedance, any open input might result in a false output value due to the influence of a surrounding electric field. In addition, shoot-through current might flow at the midpoint of VCC and GND, causing an increase in supply current and leading to device destruction in the worst-case scenario.
Be sure to apply these considerations to all inputs without a bushold capability unless otherwise instructed in the datasheet.

Unused inputs of CMOS logic ICs tied to V(CC) or GND
Unused inputs of CMOS logic ICs tied to VCC or GND
Unused bidirectional pins of a bidirectional bus buffer pulled up to V(CC) or down to GND
Unused bidirectional pins of a bidirectional bus buffer pulled up to VCC or down to GND

CMOS邏輯IC的使用注意事項

Usage Considerations of CMOS Logic ICs
在這門電子課程中,將介紹未使用輸入端處理、訊號上升下降時間、輸出衝突、容性負載、功耗計算、位準轉換、雜訊、閂鎖、亞穩態與ESD對策。
Input Rise and Fall Time Specifications
Multiple Outputs from a General-Purpose CMOS Logic IC Come Into Conflict (Short-Circuiting)
Connecting a Load Capacitance to a CMOS Output Pin
Calculating the Operating Supply Current and Power Dissipation
Level Shifting Using an Input-Tolerant Function
Example of Application of the Power-Down Protection Function (Partial Power-Down)
Input-Tolerant and Output Power-Down Protection Functions Available with Each Series
Types of Noise to be Noted
Countermeasures for Reducing Switching Noise
Countermeasures for Signal Reflection
Countermeasures for Crosstalk
Countermeasures for Hazards
Countermeasures for Metastability
Countermeasures for Latch-Up
Countermeasures for ESD Protection

Products

Related information

開啟新視窗