Connecting a Load Capacitance to a CMOS Output Pin

Connecting a large load capacitance
Connecting a large load capacitance

When an output pin of a CMOS IC is connected directly to a large load capacitance, its propagation delay increases. In addition, the increased charge/discharge current into or out of the capacitor might cause noise or a bonding wire burnout. Since current flows to the output parasitic diode at power-down, a CMOS IC should not be connected directly to a large load capacitance.
If it is necessary to connect a capacitor directly to the output of a CMOS IC in order to increase its delay time or filter out noise, its capacitance should be 500 pF or less. When a larger capacitor is required, a current-limiting resistor (R) should be connected between the IC output and a capacitor as shown below. CMOS ICs with an output-tolerant function do not need a current-limiting resistor (R) for power-down. However, a current-limiting resistor (R) might be necessary to limit the charge current into the capacitor. 

When a capacitor is discharged as a result of power-down, current flows to an internal protection diode returned to VCC via the input pin.
In the case of an input pin, current flows to an internal protection diode returned to VCC  when a capacitor is discharged as a result of power-down.
Therefore, a large load capacitance should not also be connected directly to an input pin. A capacitor of up to 500 pF may be connected directly to the input of a CMOS IC, but when a larger capacitor is required, a current-limiting resistor (Rs) should be connected between the IC input and a capacitor as shown below.

CMOS邏輯IC的使用注意事項

Usage Considerations of CMOS Logic ICs
在這門電子課程中,將介紹未使用輸入端處理、訊號上升下降時間、輸出衝突、容性負載、功耗計算、位準轉換、雜訊、閂鎖、亞穩態與ESD對策。
Handling of Unused Input Pins
Input Rise and Fall Time Specifications
Multiple Outputs from a General-Purpose CMOS Logic IC Come Into Conflict (Short-Circuiting)
Calculating the Operating Supply Current and Power Dissipation
Level Shifting Using an Input-Tolerant Function
Example of Application of the Power-Down Protection Function (Partial Power-Down)
Input-Tolerant and Output Power-Down Protection Functions Available with Each Series
Types of Noise to be Noted
Countermeasures for Reducing Switching Noise
Countermeasures for Signal Reflection
Countermeasures for Crosstalk
Countermeasures for Hazards
Countermeasures for Metastability
Countermeasures for Latch-Up
Countermeasures for ESD Protection

Products

Related information

開啟新視窗