This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Course outline
Microcontrollers are semiconductors that integrates a central processing unit (CPU), memory, and input/output ports (I/O ports) into a single package. They are used to control a very wider range of electronic products, including home appliances, automobiles, and industrial equipment. Mastering the basics of microcontrollers requires understanding the microcontroller as a semiconductor, and also the software that it runs, which describes the CPU’s arithmetic operations and control instructions. This course is structured to help you understand all the basics about microcontrollers and their fundamental functions.
Target reader
People who are interested in microcontrollers in general.
Learning time for this course
2.5 hours approx.