※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Not Recommended for New Design
TXZ4
| Description |
TMPM4G group (1) products contain 512 KB to 1536 KB of code Flash memory, and 32 KB of data Flash memory,and are deploying the package of 100 pins to 176 pins. These microcontrollers can be widely used for consumer and industrial equipment such as OA equipment and digital products which requires many communication interfaces and timers. |
|---|---|
| RoHS Compatible Product(s) (#) | Please contact us. |
| Dry Packed Products | Available |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.
| Toshiba Package Name | P-LQFP128-1414-0.40-001 |
|---|---|
| Package Image |
|
| Pins | 128 |
| Mounting | Surface Mount |
| Property | Value | Unit |
|---|---|---|
| Group Name | M4G | - |
| Number of bits | 32 | bit |
| ROM size | 1024 | Kbyte |
| ROM type | Flash | - |
| Data flash | 32 | Kbyte |
| RAM size | 194 | Kbyte |
| Internal data bus width | 32 | bit |
| External Bus Interface | Available | - |
| Interrupt function | 112 | - |
| Number of External interrupt pins | 14 | pins |
| Number of IN ports | 4 | port |
| Number of OUT ports | 1 | port |
| Number of I/O ports | 106 | port |
| DMA controllers | 45 | ch |
| DMA controllers units | 3 | units |
| UART | 5 | ch |
| I2C | 3 | ch |
| TSPI | 6 | ch |
| Serial Memory Interface | 1 | ch |
| 3-phase PWM output | 1 | ch |
| A/D converters(12bit) | 20 | ch |
| Number of A/D converter(12bit) units | 1 | units |
| D/A converters(8bit) | 2 | ch |
| 32bit timer/counter(32bit mode) | 14 | ch |
| RTC | 1 | ch |
| watchdog timer | Available | - |
| Long Term Timer | 1 | ch |
| Power-on reset circuit | Available | - |
| Voltage detecting circuit | Available | - |
| Oscillation frequency detector | Available | - |
| Standby function | IDLE / STOP1 / STOP2 | - |
| On-chip debug function | Available | - |
| trace func | Available | - |
| JTAG (Boundary-Scan) | Available | - |
| Non Break Debug Interface | 1 | ch |
| CEC | 1 | ch |
| Remote_control receiving circuit | 1 | ch |
| Interval Sensor Detection Circuit | 2 | units |
| Internal High speed Oscillator(IHOSC) | Available | - |
| Storage temperature | -55 to 125 | ℃ |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 3.6 | 1 to 160 | -40 to 70 | 0.00625 |
| 2.7 to 3.6 | 1 to 120 | -40 to 85 | 0.0083 |
Contact us
Contact usFrequently Asked Questions
FAQs