車用元件

Toshiba has a wide range of semiconductor products that are essential for the electrification of automobiles. Toshiba focuses mainly on automotive inverters, battery management systems, and motor drives for applications such as electric power steering, electric water pumps, and fans for electric air conditioning. In particular, our high voltage and low loss power devices make a significant contribution in achieving highly efficient electrification. Toshiba will continue to provide cutting-edge semiconductor technologies with future perspective.

Discrete Semiconductor

Automotive MOSFETs
東芝提供廣泛的功率元件產品線,例如用於12V電池和馬達控制系統的各種汽車應用的功率MOSFET。
Automotive Photocouplers
它結合了高光輸出LED晶片和高增益光電晶片。它通過冗餘通訊和縮小電路板佔用的面積來提高安全性。
Automotive Photorelays (MOSFET Output)
非接觸式繼電器有助於節省功率並延長設備壽命。結合MOSFET,光伏耦合器可以實現具有所需輸出的非接觸式繼電器。

Diodes

Automotive TVS Diodes (ESD Protection Diodes)
它從外部吸收靜電,防止電路故障並保護設備。
Automotive Schottky Barrier Diodes
東芝提供肖特基勢壘二極管的反向電壓規格範圍從20V到60V的廣泛產品線。
Automotive Rectifier Diodes
東芝提供表面安裝封裝的整流二極管,其反向電壓範圍為200V至1000V,平均正向電流範圍為0.5A至3A。
Automotive Switching Diodes
為了滿足不同的客戶需求,東芝提供了多種電壓規格的產品,並提供各種小型表面貼裝封裝。
Automotive Zener Diodes
東芝擁有廣泛的齊納二極管的產品線齊納電壓規格範圍從6.2V到82V。

Transistors

Automotive Bipolar Transistors
Toshiba’s extensive lineup ranges from ultra-small, surface-mounted, small-signal transistors to power transistors with medium-sized, surface-mount packages, including low-saturation and high-current types.
Automotive Bias Resistor Built-in Transistors (BRTs, Digital Transistors)
To meet diverse customer needs, Toshiba offers an extensive lineup of resistors available in small surface-mount packages.

Logic ICs

Automotive CMOS Logic ICs
Toshiba’s extensive lineup offers a wide range of functions and includes low-voltage-operation-type and high-speed-type standard logic products. We also offer industry standard packages from small US packages.
Automotive One-Gate Logic ICs (L-MOS)
To meet your needs, Toshiba offer products with various functions that are available in small surface-mount packages.

Analog Devices

Toshiba has a 0.13-μm BiCD process that can integrate analog circuitry with large logic and power (DMOS) devices on the same chip.The BiCD process helps reduce the size and power consumption of automotive systems. With the ever-increasing computerization of electric vehicles (EVs) and hybrid electric vehicles (HEVs), demand for electronic devices for motor and other applications is increasing.In addition to the 0.13-μm BiCD process, Toshiba offers analog devices with a wide range of current and voltage ratings as well as circuit technologies that are optimized for various applications.

This figure lists Application Areas for Toshiba's Analog Devices.
Automotive Brushless Motor Driver ICs
通過東芝獨有的技術(例如無MCU的無傳感器技術或功能安全技術)為解決方案提供高可靠性和可靠性。
Automotive Brushed DC Motor Driver ICs
具有低Rds DMOS的H-bridge驅動器和支援大電流馬達驅動解決方案功能安全的預驅動器。
Automotive Stepping Motor Driver ICs
通過採用時鐘輸入控制,微步操作和可變保護電路來提供多功能性。
Automotive Driver ICs
東芝提供高/低側開關,柵極驅動器等,其中包括汽車應用所需的保護和診斷功能。
Automotive System Power Supplies ICs
Along with the electronic devices of the vehicle is high performance for example EPS, it becomes necessary for power supply ICs to correspond to large currents outputs, multiple outputs, and functional safety. Toshiba provides automotive solutions with high reliability to satisfy the customers demand specification.
Automotive Audio Power Amplifier ICs
東芝的4通道功率放大器IC採用0.13μm製程,具有業界最低的導通電阻,可提供高可靠性。
Automotive Network Communication
The platform configuration of automotive network communication has been changing because motor vehicles are rapidly becoming electrified and digitalized. Toshiba offers automotive network communication devices that meet the needs of the times.

Digital Devices

We offer products that incorporate our digital processing technology into a single chip. In the field of video information systems, our products support analog input and perform video quality adjustment processing. Additionally, in the information transmission systems, we provide products that bridge the gap between various interfaces of peripheral devices and SoCs.

Digital Devices
Video Processors
Video processing ICs for automotive display systems. Support video signal processing as a companion chip for SoC.
In addition to one chip IC, Toshiba has some of accessory devices specialized in picture quality adjustment.
Video Decoder ICs
Video decoder ICs for rear camera systems in-vehicle. Receive analog video(CVBS) and decord to digital format like a BT.656.
Automotive Ethernet Bridge ICs
The in-vehicle communication network is becoming increasingly complex each year, necessitating network optimization. Additionally, there is a growing need for real-time data processing, which has brought attention to the Ethernet AVB/TSN standards. Automotive Ethernet bridge ICs contribute to enhancing the functionality and convenience of communication networks.

Wireless Devices

RF-ICs for in-vehicle communication are products that perform wireless communication in automobiles.
Our product lineup is used in electronic toll collection system (ETC), remote keyless entry (RKE) systems that remotely lock and unlock car doors, and tire pressure monitoring systems (TPMS).

This is the block diagram of the Remote Keyless Entry System.
In-vehicle wireless communication ICs
Toshiba offers products suitable for ETC and RKE.
Our lineup can be used not only for in-vehicle applications, but also for ETC roadside machines and IoT devices.

Applications

Toshiba focuses on contributing to the electrification of automobiles and leverage our cutting-edge semiconductor technology to provide a wide range of semiconductor products, including analog, connectivity, discrete, logic and power management.

文件下載

技術議題

Product introduction video

參考設計

車載3 kW 48 V-12 V雙向DC-DC轉換器
近年來,為了減少溫室氣體排放, xEV (混合動力車和電池驅動的電動車)越來越受歡迎。 xEV內部除了配置12 V電池外,還可能配備了48 V電池,以減少電力損耗。 該設計是一種雙向DC-DC轉換器,適用於具有48 V電池和12 V電池的應用。它透過使用具有低導通電阻和高散熱性的東芝車規MOSFET,讓系統效率更佳提升。 此參考設計提供了電路各部分的設計要點、操作方法以及電路圖和PCB layout等設計資訊,可以靈活的使用在您的設計當中。
Automotive Brushed DC Motor Control Circuit Using TB9103FTG
The Automotive Brushed DC Motor Control Circuit Using TB9103FTG can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.
Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
We developed an automotive body motor control circuit that supports sensorless vector control using SmartMCD™, a gate driver IC with a built-in microcontroller. This reference design provides explanations of design points of various circuits, design data, and usage methods.
Photo of Matrix LED Headlight
Matrix LED Headlight
This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

 

 

* All other company names, product names, and service names mentioned herein may be trademarks of their respective companies.

開啟新視窗