※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
開發 / 設計支援
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Toshiba's extensive experience in microcontroller technology has resulted in a diverse lineup of both general-purpose and application-specific MCU families. These families feature motor control, connectivity, high-quality memory, precision, low power mixed-signal components, and variety of peripheral options across multiple packages. Toshiba MCUs are suitable for a range of applications, including home appliances, healthcare devices, heating and cooling systems, and industrial machinery. To minimize development costs and expedite the development cycle, software and board designs are shareable across Toshiba MCU families, supported by a system that assists customers in product and application development.

EBIF: External Bus Interface
VE: Vector Engine
CEC: Consumer Electronics Control
MPT: Multi-Purpose Timer
DLCD: LCD Display Control Circuit
The Arm® Cortex®-M4 processor core products, based on the Armv7E-M architecture, support the following instructions through DSP extensions:
They are suitable for “motor control applications” using FOC method, as well as “communication & data processing applications” that heavily utilize multi-port communication and data processing.
The Arm® Cortex®-M3 processor core products are equipped with the Armv7E-M architecture and offer a standard series that provides high performance and real-time processing with low power consumption. In addition to general-purpose applications, they also offer products suitable for “motor control applications” using FOC method, as well as “communication & data processing applications”.
The Arm® Cortex®-M0 processor core products are equipped with the Armv6-M architecture and offer a series that supports a basic instruction set with low power consumption and a small footprint. These products are not only suitable for general-purpose applications but also optimized for measurement equipment applications.
Equipped with Toshiba’s original 8-bit microcontroller, the TLCS™-870/C1 core, it features 16-bit general-purpose registers and can execute 16-bit arithmetic/transfer instructions. By adopting a method of independently managing code and data in dedicated address spaces, it achieves a maximum address space of 128K bytes.
Supporting real-time waveform display for analysis and parameter adjustment on Field Oriented Control of motors
Provides PC tool and motor control firmware dedicated to the TXZ+™ Family Advanced Class microcontrollers. Various functions, including the real-time waveform display, have been upgraded.
Download datasheets, application notes and reference manuals from the individual product pages.
近年來,數位科技和物聯網(IoT)的普及導致各種裝置的功能不斷增加,對大容量程式設計和FOTA(無線韌體更新)相容性的需求不斷增長。東芝正在透過擴大其微控制器產品陣容來滿足這些需求。
在本次研討會中,我們將介紹東芝搭載 Arm® Cortex®-M3 且支援 FOTA 的微控制器產品,並示範其功能。
* Arm 和 Cortex 是 Arm Limited(或其子公司)在美國和/或其他地方的註冊商標。
* TXZ+™ 和 TLCS™ 是東芝電子元件及儲存裝置株式會社的商標。
* 其他公司名稱、產品名稱和服務名稱可能是其各自公司的商標。
* 所有品牌名稱和產品名稱均為其各自公司的商標或註冊商標。本文所包含的資訊可能會更改或更新,恕不另行通知。