This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Download "Chapter III : Transistors" (PDF:2.0MB)
Permissible loss and drain current, which are typical maximum ratings of MOSFET, are calculated as follows.
(A different expression of current is adopted for some products.)
Power dissipation is calculated by thermal resistance and channel temperature. Drain current is calculated by the calculated power dissipation and ON resistance, using Ohm’s law.
PD:Power dissipation
⇒ Power loss allowed in designated temperature condition of the device
ID:Drain current
⇒ DC rating: DC current that flows in forward direction. (defined at room temperature)
IDp:Pulse drain current
⇒ Maximum drain current at designated pulse width. Generally, about 4 times DC current