This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Download "Chapter III : Transistors" (PDF:2.0MB)
Here we explain the operation of the MOSFET, referring to Fig. 3-6(a).
(1) Apply voltage between drain and source with positive drain polarity. (Drain-source voltage: VDS)
(2) Apply voltage between gate and source with positive gate polarity. (Gate-source voltage: VGS)
(3) As a result, electrons are attracted to the p-type layer just under the gate insulator film, and part of the p-type layer is turned into n-type region.(This n-type region in this p-type layer is called the "inversion layer (channel)".)
(4) As this inversion layer is completed, an n-layer path is formed from the drain to the source of the MOSFET.
(n + ⇔ n - ⇔ inversion layer (n) ⇔ n +)
(5) As a result, the MOSFET works at low resistance, and drain current is determined by applied VDS and load flows.
Fig. 3-6(a) Structure and operation of planar gate MOSFET
Fig. 3-6(b) Structure and operation of trench gate MOSFET